Automotive, Truck, Bus, & Off-Road Headers

Manufacturer TE Connectivity
Description 12POS,TAB 0.5X0.4,HEADER ASSY,CODB
Part Number 1-2177370-3
URL http://www.te.com/usa-en/product-1-2177370-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Nano MQS
Length [mm] 20.05
Length [in] .789
PCB Thickness (Recommended) [mm] .8
PCB Thickness (Recommended) [in] .031
Width [mm] 24.47
Width [in] .963
Operating Temperature (Max) [°C] 90
Operating Temperature (Max) [°F] 185
Tab Width [mm] .5
Tab Width [in] .02
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 1.8
Centerline (Pitch) [in] .071
Nominal Voltage Architecture [V] 12
Profile Height from PCB [mm] 12.6
Profile Height from PCB [in] .496
Tab Thickness [mm] .4
Tab Thickness [in] .016
Panel Mount Feature Without
Termination Method Through Hole - Solder
Mounting Holes Without
Locking Interface With
Number of Positions 12
Packaging Type Tray
Number of Sections 1
Number of Signal Positions 12
Number of Rows 2
PCB Mount Retention Without
Connector & Contact Terminates To Printed Circuit Board
Color Black
Sealable No
PCB Mount Alignment With
Shielded No
Mounting Orientation Horizontal/90°
Interface Plating Tin (Sn)
Hybrid Header No
Circuit Application Signal
UL Flammability Rating UL 94V-0
Product selection
Selector Part Number Description Buy Now Series Length [mm] Length [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Width [mm] Width [in] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Tab Width [mm] Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Profile Height from PCB [mm] Profile Height from PCB [in] Tab Thickness [mm] Tab Thickness [in] Panel Mount Feature Termination Method Mounting Holes Locking Interface Number of Positions Packaging Type Number of Sections Number of Signal Positions Number of Rows PCB Mount Retention Connector & Contact Terminates To Color Sealable PCB Mount Alignment Shielded Mounting Orientation Interface Plating Hybrid Header Circuit Application UL Flammability Rating
1 1-2177370-3 12POS,TAB 0.5X0.4,HEADER ASSY,CODB Buy Now Nano MQS 20.05 .789 .8 .031 24.47 .963 90 185 .5 .02 12 -40 – 105 -40 – 221 1.8 .071 12 12.6 .496 .4 .016 Without Through Hole - Solder Without With 12 Tray 1 12 2 Without Printed Circuit Board Black No With No Horizontal/90° Tin (Sn) No Signal UL 94V-0
Part Number
Description
Buy Now
Series
Length [mm]
Length [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Width [mm]
Width [in]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Tab Width [mm]
Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Profile Height from PCB [mm]
Profile Height from PCB [in]
Tab Thickness [mm]
Tab Thickness [in]
Panel Mount Feature
Termination Method
Mounting Holes
Locking Interface
Number of Positions
Packaging Type
Number of Sections
Number of Signal Positions
Number of Rows
PCB Mount Retention
Connector & Contact Terminates To
Color
Sealable
PCB Mount Alignment
Shielded
Mounting Orientation
Interface Plating
Hybrid Header
Circuit Application
UL Flammability Rating
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.