Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 12POS,AMP MCP1.5K,REC HSG,ASSY
Part Number 1-1703639-1
URL http://www.te.com/usa-en/product-1-1703639-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Heavy Duty Sealed Connector Series - HDSCS
Height [mm] 31.25
Height [in] 1.23
Length [mm] 54.1
Length [in] 2.13
Width [mm] 25.7
Width [in] 1.012
Mating Tab Width [mm] 1.5
Mating Tab Width [in] .059
Operating Voltage [VDC] 60
Operating Temperature Range [°C] -40 – 140
Operating Temperature Range [°F] -40 – 284
Centerline (Pitch) [mm] 4
Centerline (Pitch) [in] .157
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 12
Primary Locking Feature On the Terminal
UL Flammability Rating UL 94V-0
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Box
Cable Exit Angle 180°
Color Black
Body Material PBT GF
Packaging Quantity 300
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 2
Circuit Application Signal
Degree of Protection IP67
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application Degree of Protection
1 1-1703639-1 12POS,AMP MCP1.5K,REC HSG,ASSY Buy Now Heavy Duty Sealed Connector Series - HDSCS 31.25 1.23 54.1 2.13 25.7 1.012 1.5 .059 60 -40 – 140 -40 – 284 4 .157 12 Wire-to-Wire Yes Yes 12 On the Terminal UL 94V-0 No Housing for female terminals No Without Yes Box 180° Black PBT GF 300 No Yes 2 Signal IP67
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.