Probe Pads

Manufacturer TE Connectivity
Description 1206 PROBE PAD - 1625854-1
Part Number 1625854-1
URL http://www.te.com/usa-en/product-1625854-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CGS RC
Also Known As (Marketing Alias) 1625854-1
Dimensions [mm] 3.2 x 1.6 x 1.25
Power Rating [W] 0
Resistance [O] <.05
Size Code 1206
Mount Style Surface Mount
Packaging Method Taped & Reeled
Tolerance 0%
Resistance Class Up to 1kO
Element Type Foil
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Dimensions [mm] Power Rating [W] Resistance [O] Size Code Mount Style Packaging Method Tolerance Resistance Class Element Type
1 1625854-1 1206 PROBE PAD - 1625854-1 Buy Now CGS RC 1625854-1 3.2 x 1.6 x 1.25 0 <.05 1206 Surface Mount Taped & Reeled 0% Up to 1kO Foil
2 1625854-2 0805 PROBE PAD - 1625854-2 Buy Now CGS RC 1625854-2 2 x 1.25 x 1.45 0 <.05 0805 Surface Mount Taped & Reeled 0% Up to 1kO Foil
3 1625854-3 0603 PROBE PAD - 1625854-3 - RCU-0CJIT Buy Now CGS RC 1625854-3 RCU-0CJIT 1.6 x .8 x 1.15 0 <.05 0603 Surface Mount Taped & Reeled 0% Up to 1kO Foil
4 1625854-4 1206 PROBE PAD - 1625854-4 Buy Now CGS RC 1625854-4 3.2 x 1.6 x 2 0 <.05 1206 Surface Mount Taped & Reeled 0% Up to 1kO Foil
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Dimensions [mm]
Power Rating [W]
Resistance [O]
Size Code
Mount Style
Packaging Method
Tolerance
Resistance Class
Element Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.