Board-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description 12 MODII 2PC HDR DR SHRD .100
Part Number 102567-1
URL http://www.te.com/usa-en/product-102567-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU
PCB Thickness (Recommended) [mm] 1.4
Centerline (Pitch) [mm] 2.54
Row-to-Row Spacing [mm] 2.54
Housing Color Black
Number of Positions 12
Termination Method to Printed Circuit Board Through Hole - Solder
Header Type Shrouded
Contact Mating Area Plating Material Gold
UL Flammability Rating UL 94V-0
Contact Type Pin
PCB Mount Retention Without
Connector & Contact Terminates To Printed Circuit Board
Packaging Method Tube
Mating Alignment With
PCB Mount Alignment Without
Pick and Place Cover Without
Circuit Application Signal
Housing Material Thermoplastic
PCB Mount Orientation Vertical
Mating Alignment Type Guide Pins
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Series Also Known As (Marketing Alias) PCB Thickness (Recommended) [mm] Centerline (Pitch) [mm] Row-to-Row Spacing [mm] Housing Color Number of Positions Termination Method to Printed Circuit Board Header Type Contact Mating Area Plating Material UL Flammability Rating Contact Type PCB Mount Retention Connector & Contact Terminates To Packaging Method Mating Alignment PCB Mount Alignment Pick and Place Cover Circuit Application Housing Material PCB Mount Orientation Mating Alignment Type
1 102567-1 12 MODII 2PC HDR DR SHRD .100 Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 12 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
12 102567-2 24 MODII 2PC HDR DR SHRD .100 Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 24 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
23 102567-3 36 MODI 2PC HDR DR SHRD .100 Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 36 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
34 102567-4 60 MODII 2PC HDR DR SHRD .100 Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 60 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
45 102567-6 50 MODII 2PC HDR DR SHRD .100 Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 50 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
56 102567-8 80 MODII 2PC HDR DR SHRD .100 Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 80 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
67 102567-9 100 MODII 2PC HDR DR SHRD .100 Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 100 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
78 102666-9 130 MODII 2PC HDR DR SHRD APIN Buy Now Product Documentation AMPMODU 2.36 2.54 2.54 Black 130 Through Hole Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
88 102690-1 12 MODII 2PC HDR DR SHRD APIN - 2-42939-5995 Buy Now Product Documentation AMPMODU 2-42939-5995 2.36 2.54 2.54 Black 12 Through Hole - Press-Fit Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
2 102690-5 60 MODII 2PC HDR DR SHRD APIN Buy Now Product Documentation AMPMODU 2.36 2.54 2.54 Black 60 Through Hole - Press-Fit Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
3 102690-6 80 MODII 2PC HDR DR SHRD A/PIN Buy Now Product Documentation AMPMODU 2.36 2.54 2.54 Black 80 Through Hole - Press-Fit Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
4 102690-8 100 MODII 2PC HDR DR SHRD APIN Buy Now Product Documentation AMPMODU 2.36 2.54 2.54 Black 100 Through Hole - Press-Fit Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
5 102690-9 120 MODII 2PC HDR DR SHRD APIN Buy Now Product Documentation AMPMODU 2.36 2.54 2.54 Black 120 Through Hole - Press-Fit Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
6 102691-9 120 MODII 2PC HDR DR SHRD APIN Buy Now Product Documentation AMPMODU 2.36 2.54 2.54 Black 120 Through Hole - Press-Fit Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
7 102692-1 12 MODII 2PC HDR DR SHRD Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 12 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
8 102692-2 24 MODII 2PC HDR DR SHRD - 1150188 Buy Now Product Documentation AMPMODU 1150188 1.4 2.54 2.54 Black 24 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
9 102692-3 36 MODII 2PC HDR DR SHRD Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 36 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
10 102692-4 50 MODII 2PC HDR DR SHRD Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 50 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
11 102692-5 60 MODII 2PC HDR DR SHRD Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 60 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
13 102692-7 96 MODII 2PC HDR DR SHRD Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 96 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
14 102692-8 100 MODII 2PC HDR DR SHRD Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 100 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
15 102692-9 120 MODII 2PC HDR DR SHRD Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 120 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
16 1-102567-0 70 MODII 2PC HDR DR SHRD .100 Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 70 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
17 1-102567-1 20 MODII 2PC HDR DR SHRD .100 Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 20 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
18 1-102567-2 40 MODII 2PC HDR DR SHRD .100 Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 40 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
19 1-102567-3 30 MODII 2PC HDR DR SHRD .100 Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 30 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
20 1-102567-5 110 MODII 2PC HDR DR SHRD .100 Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 110 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
21 1-102567-6 72 MODII 2PC HDR DR SHRD .100 Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 72 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
22 1-102666-1 120 MODII 2PC HDR DR SHRD APIN Buy Now Product Documentation AMPMODU 2.36 2.54 2.54 Black 120 Through Hole Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
24 1-102690-1 90 MODII 2PC HDR DR SHRD APIN Buy Now Product Documentation AMPMODU 2.36 2.54 2.54 Black 90 Through Hole - Press-Fit Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
25 1-102690-3 20 MODII 2PC HDR DR SHRD APIN - 1030007 Buy Now Product Documentation AMPMODU 1030007 2.36 2.54 2.54 Black 20 Through Hole - Press-Fit Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
26 1-102690-4 TWO-PC HDR ASSY DUPLEX 16 POS Buy Now Product Documentation AMPMODU 2.36 2.54 2.54 Black 16 Through Hole - Press-Fit Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
27 1-102692-1 200 MODII 2PC HDR DR SHRD Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 200 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
28 1-102692-3 40 MODII 2PC HDR DR SHRD Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 40 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
29 1-102692-4 70 MODII 2PC HDR DR SHRD Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 70 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
30 1-102692-5 16 MODII 2PC HDR DR SHRD Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 16 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
31 1-102692-6 20 MODII 2PC HDR DR SHRD Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 20 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
32 1-102692-7 30 MODII 2PC HDR DR SHRD - 1122508 Buy Now Product Documentation AMPMODU 1122508 1.4 2.54 2.54 Black 30 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
33 1-102692-9 86 MODII 2PC HDR DR SHRD Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 86 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
35 1-534978-0 72 MODII 2PC HDR DR W/HLDWN Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 72 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
36 1-534978-1 80 MODII 2PC HDR DR W/HLDWN Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 80 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
37 1-534978-2 110 MODII 2PC HDR DR W/HLDWN Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 110 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
38 1-534978-5 70 MODII 2PC HDR DR W/HLDWN Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 70 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
39 2-102567-3 14 MODII 2PC HDR DR SHRD .100 Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 14 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
40 5-102567-1 12 MODII 2PC HDR DR SHRD .100, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 12 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
41 5-102567-2 24 MODII 2PC HDR DR SHRD .100, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 24 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
42 5-102567-3 36 MODI 2PC HDR DR SHRD .100, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 36 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
43 5-102567-4 60 MODII 2PC HDR DR SHRD .100, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 60 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
44 5-102567-6 50 MODII 2PC HDR DR SHRD .100, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 50 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
46 5-102567-8 80 MODII 2PC HDR DR SHRD .100, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 80 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
47 5-102690-1 12 MODII 2PC HDR DR SHRD APIN, ROHS Buy Now Product Documentation AMPMODU 2.36 2.54 2.54 Black 12 Through Hole - Press-Fit Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
48 5-102690-6 80 MODII 2PC HDR DR SHRD A/PIN Buy Now Product Documentation AMPMODU 2.36 2.54 2.54 Black 80 Through Hole - Press-Fit Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
49 5-102692-1 12 MODII 2PC HDR DR SHRD, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 12 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
50 5-102692-2 24 MODII 2PC HDR DR SHRD, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 24 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
51 5-102692-3 36 MODII 2PC HDR DR SHRD, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 36 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
52 5-102692-4 50 MODII 2PC HDR DR SHRD, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 50 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
53 5-102692-5 60 MODII 2PC HDR DR SHRD, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 60 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
54 5-102692-8 100 MODII 2PC HDR DR SHRD, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 100 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
55 534978-2 16 MODII 2PC HDR DR W/HLDWN Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 16 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
57 534978-3 20 MODII 2PC HDR DR W/HLDWN Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 20 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
58 534978-4 24 MODII 2PC HDR DR W/HLDWN Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 24 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
59 534978-5 30 MODII 2PC HDR DR W/HLDWN Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 30 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
60 534978-6 36 MODII 2PC HDR DR W/HLDWN Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 36 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
61 534978-7 40 MODII 2PC HDR DR W/HLDWN Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 40 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
62 534978-8 50 MODII 2PC HDR DR W/HLDWN Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 50 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
63 534978-9 60 MODII 2PC HDR DR W/HLDWN Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 60 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
64 5-534978-2 16 MODII 2PC HDR DR W/HLDWN, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 16 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
65 5-534978-3 20 MODII 2PC HDR DR W/HLDWN, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 20 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
66 5-534978-4 24 MODII 2PC HDR DR W/HLDWN, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 24 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
68 5-534978-5 30 MODII 2PC HDR DR W/HLDWN, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 30 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
69 5-534978-6 36 MODII 2PC HDR DR W/HLDWN, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 36 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
70 5-534978-7 40 MODII 2PC HDR DR W/HLDWN, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 40 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
71 5-534978-8 50 MODII 2PC HDR DR W/HLDWN, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 50 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
72 5-534978-9 60 MODII 2PC HDR DR W/HLDWN, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 60 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
73 6-102567-0 70 MODII 2PC HDR DR SHRD .100, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 70 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
74 6-102567-1 20 MODII 2PC HDR DR SHRD .100, Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 20 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
75 6-102567-2 40 MODII 2PC HDR DR SHRD .100, Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 40 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
76 6-102567-3 30 MODII 2PC HDR DR SHRD .100, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 30 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
77 6-102567-5 110 MODII 2PC HDR DR SHRD .100, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 110 Through Hole - Solder Shrouded Gold UL 94V-0 Pin Without Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
79 6-102690-4 TWO-PC HDR ASSY DUPLEX 16 POS Buy Now Product Documentation AMPMODU 2.36 2.54 2.54 Black 16 Through Hole - Press-Fit Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
80 6-102692-3 40 MODII 2PC HDR DR SHRD, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 40 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
81 6-102692-5 16 MODII 2PC HDR DR SHRD, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 16 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
82 6-102692-6 20 MODII 2PC HDR DR SHRD, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 20 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
83 6-102692-7 30 MODII 2PC HDR DR SHRD, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 30 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Without Signal Thermoplastic Vertical Guide Pins
84 6-534978-0 72 MODII 2PC HDR DR W/HLDWN, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 72 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
85 6-534978-1 80 MODII 2PC HDR DR W/HLDWN, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 80 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
86 6-534978-2 110 MODII 2PC HDR DR W/HLDWN, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 110 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
87 6-534978-5 70 MODII 2PC HDR DR W/HLDWN, ROHS Buy Now Product Documentation AMPMODU 1.4 2.54 2.54 Black 70 Through Hole - Solder Shrouded Gold UL 94V-0 Pin With Printed Circuit Board Tube With Without Signal Thermoplastic Vertical Guide Pins
Part Number
Description
Buy Now
Product Documentation
Series
Also Known As (Marketing Alias)
PCB Thickness (Recommended) [mm]
Centerline (Pitch) [mm]
Row-to-Row Spacing [mm]
Housing Color
Number of Positions
Termination Method to Printed Circuit Board
Header Type
Contact Mating Area Plating Material
UL Flammability Rating
Contact Type
PCB Mount Retention
Connector & Contact Terminates To
Packaging Method
Mating Alignment
PCB Mount Alignment
Pick and Place Cover
Circuit Application
Housing Material
PCB Mount Orientation
Mating Alignment Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.