Quick Disconnects

Manufacturer TE Connectivity
Description 110 PIDG FASTON REC - 303960-000 - AMPS-0-0165563-1
Part Number 165563-1
URL http://www.te.com/usa-en/product-165563-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 303960-000
Also Known As (Marketing Alias) #2 AMPS-0-0165563-1
Mating Tab Width [mm] 2.79
Mating Tab Width [in] .11
Mating Tab Thickness [mm] .3
Mating Tab Thickness [in] .012
Accepts Wire Insulation Diameter Range [mm] 3.5
Accepts Wire Insulation Diameter Range [in] .14
Overall Length [mm] 19.8
Overall Length [in] .779
Voltage (Max) [V] 300
Wire Size [mm²] .3 – 1.5
Wire Size [AWG] 22 – 16
Packaging Method Loose Piece
Mating Retention Type Dimple
Disconnect Type Quick Disconnect
Terminal Type Receptacle
Terminates To Wire & Cable
Packaging Quantity 1000
Wire Insulation Support With
Plating Material Tin
Wire Stop No
Connection Capacity Single
Insertion Force Normal
Barrel Color Red
Terminal Orientation Straight
Fully Insulated No
Crimp Type F-Crimp
Insulated Yes
Insulation Material Nylon
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Wire Size [CMA] Overall Length [mm] Overall Length [in] Voltage (Max) [V] Wire Size [mm²] Wire Size [AWG] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Packaging Method Mating Retention Type Disconnect Type Terminal Type CSA Certified RU (UL Component Program) Contact Base Material Terminates To Packaging Quantity Wire Insulation Support Plating Material Wire Stop Connection Capacity Insertion Force Barrel Color Terminal Orientation Fully Insulated Crimp Type Insulated Insulation Material
1 165563-1 110 PIDG FASTON REC - 303960-000 - AMPS-0-0165563-1 Buy Now 303960-000 AMPS-0-0165563-1 2.79 .11 .3 .012 3.5 .14 19.8 .779 300 .3 – 1.5 22 – 16 Loose Piece Dimple Quick Disconnect Receptacle Wire & Cable 1000 With Tin No Single Normal Red Straight No F-Crimp Yes Nylon
10 165565-2 2,8 PIDG FASTON REC - AMPS-0-0165565-2 - E65710-000 Buy Now AMPS-0-0165565-2 E65710-000 2.79 .11 .51 .02 3.5 .14 19.8 .779 300 .3 – 1.5 22 – 15 Loose Piece Dimple Quick Disconnect Receptacle Phosphor Bronze Wire & Cable 1000 With Tin No Single Normal Red Straight No F-Crimp Yes Nylon
11 165565-6 110 PIDG FASTON REC Buy Now 2.79 .11 .51 .02 19.8 .779 300 .3 – 1.5 22 – 15 Loose Piece Dimple Quick Disconnect Receptacle Phosphor Bronze Wire & Cable 1000 With Gold No Single Normal Red Straight No F-Crimp Yes Nylon
12 165566-2 110 PIDG FASTON REC - AMPS-0-0165566-2 - F77170-000 Buy Now AMPS-0-0165566-2 F77170-000 2.79 .11 .79 .031 3.5 .14 19.8 .779 300 .3 – 1.5 22 – 16 Loose Piece Dimple Quick Disconnect Receptacle Phosphor Bronze Wire & Cable 1000 With Tin No Single Normal Red Straight No F-Crimp Yes Nylon
13 165566-4 110 PIDG FASTON REC Buy Now 2.79 .11 .79 .031 19.8 .779 300 .3 – 1.5 22 – 16 Loose Piece Dimple Quick Disconnect Receptacle Phosphor Bronze Wire & Cable 1000 With Silver No Single Normal Red Straight No F-Crimp Yes Nylon
14 165616-5 110 PIDG FASTON REC Buy Now 2.79 .11 .51 .02 4.3 .169 19.8 .779 300 1.5 – 2.5 15.5 – 13.5 Loose Piece Dimple Quick Disconnect Receptacle Phosphor Bronze Wire & Cable 1000 With Tin No Single Normal Blue Straight No F-Crimp Yes Nylon
15 165617-5 110 PIDG FASTON REC - A56929-000 - AMPS-0-0165617-5 Buy Now A56929-000 AMPS-0-0165617-5 2.79 .11 .79 .031 4.3 .17 19.8 .779 300 1.5 – 2.5 15.5 – 13.5 Loose Piece Dimple Quick Disconnect Receptacle Phosphor Bronze Wire & Cable 1000 With Tin No Single Normal Blue Straight No F-Crimp Yes PVC
16 165619-2 110 PIDG FASTON REC - AMPS-0-0165619-2 - E42933-000 Buy Now AMPS-0-0165619-2 E42933-000 2.79 .11 .79 .031 2.08 .082 17.4 .685 300 .14 – .35 Loose Piece Dimple Quick Disconnect Receptacle Wire & Cable 1000 With Tin No Single Normal Yellow Straight No F-Crimp Yes Nylon
17 2-165565-1 2,8 PIDG FASTON REC Buy Now 2.79 .11 .51 .02 3.5 .14 19.8 .779 300 .3 – 1.5 22 – 15 Tape Mounted Dimple Quick Disconnect Receptacle Wire & Cable 4000 With Tin No Single Normal Red Straight No F-Crimp Yes Nylon
2 60894-2 RECEPT,PIDG FASTON 22-18 110 Buy Now 2.79 .11 .8 .032 2.54 .1 642.4 – 1624 18.64 .734 300 .3 – .8 22 – 18 .3 .012 Package Dimple Receptacle No No Wire & Cable 5000 With Pre-Tin Yes Single Normal Clear Straight No F-Crimp Yes Nylon
3 61048-1 RECEPT,PIDG FASTON 22-18 110 Buy Now 2.79 .11 .41 .016 2.54 .1 642.4 – 1624 18.64 .734 300 .3 – .8 22 – 18 .3 .012 Loose Piece Dimple Receptacle No No Wire & Cable 1000 With Tin Yes Normal Clear Straight No Yes Nylon
4 61048-2 RECEPT,PIDG FASTON 22-18 110 Buy Now 2.79 .11 .41 .016 2.54 .1 642.4 – 1624 18.64 .734 300 .3 – .8 22 – 18 .3 .012 Reel Dimple Receptacle No No Wire & Cable 5000 With Pre-Tin Yes Single Normal Clear Straight No F-Crimp Yes Nylon
5 61060-1 RECEPT,PIDG FASTON 22-18 110 Buy Now PIDG 2.79 .11 .51 .02 2.54 .1 642.4 – 1624 18.64 .734 300 .3 – .8 22 – 18 .3 .012 Loose Piece Receptacle No No Wire & Cable 1000 With Pre-Tin Yes Single Normal Clear Straight No Yes Nylon
6 61060-2 RECEPT,PIDG FASTON 22-18 110 Buy Now 2.79 .11 .51 .02 2.54 .1 642.4 – 1624 18.64 .734 300 .3 – .8 22 – 18 .3 .012 Reel Receptacle No No Wire & Cable 5000 With Pre-Tin Yes Single Normal Clear Straight No F-Crimp Yes Nylon
7 8-60894-1 RECEPT,PIDG FASTON 22-18 110 Buy Now 2.79 .11 .8 .032 2.54 .1 642.4 – 1624 18.64 .734 300 .3 – .8 22 – 18 .3 .012 Loose Piece Dimple Receptacle No No Wire & Cable 100 With Tin Yes Normal Clear Straight No F-Crimp Yes Nylon
8 8-61048-1 RECEPT,PIDG FASTON 22-18 110 Buy Now 2.79 .11 .41 .016 2.54 .1 642.4 – 1624 18.64 .734 300 .3 – .8 22 – 18 .3 .012 Loose Piece Dimple Receptacle No No 100 With Tin Yes Normal Clear Straight No Yes Nylon
9 8-61060-1 RECEPT,PIDG FASTON 22-18 110 Buy Now 2.79 .11 .51 .02 2.54 .1 642.4 – 1624 18.64 .734 300 .3 – .8 22 – 18 .3 .012 Loose Piece Receptacle No No Wire & Cable 100 With Pre-Tin Yes Single Normal Transparent Straight No Yes Nylon
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Wire Size [CMA]
Overall Length [mm]
Overall Length [in]
Voltage (Max) [V]
Wire Size [mm²]
Wire Size [AWG]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Packaging Method
Mating Retention Type
Disconnect Type
Terminal Type
CSA Certified
RU (UL Component Program)
Contact Base Material
Terminates To
Packaging Quantity
Wire Insulation Support
Plating Material
Wire Stop
Connection Capacity
Insertion Force
Barrel Color
Terminal Orientation
Fully Insulated
Crimp Type
Insulated
Insulation Material
Documentation
Pre-Insulated Diamond Grip (PIDG) FASTON Receptacle Contacts - 60894-2
Pre-Insulated Diamond Grip (PIDG) FASTON Receptacle Contacts - 61048-1
Pre-Insulated Diamond Grip (PIDG) FASTON Receptacle Contacts - 61048-2
Pre-Insulated Diamond Grip (PIDG) FASTON Receptacle Contacts - 61060-1
Pre-Insulated Diamond Grip (PIDG) FASTON Receptacle Contacts - 61060-2
Pre-Insulated Diamond Grip (PIDG) FASTON Receptacle Contacts - 8-60894-1
Pre-Insulated Diamond Grip (PIDG) FASTON Receptacle Contacts - 8-61048-1
Pre-Insulated Diamond Grip (PIDG) FASTON Receptacle Contacts - 8-61060-1
RECEPTACLE, FASTON, PIDG, .110 SERIES - 165563-1
RECEPTACLE, FASTON, PIDG, .110 SERIES - 165565-2
RECEPTACLE, FASTON, PIDG, .110 SERIES - 165565-6
RECEPTACLE, FASTON, PIDG, .110 SERIES - 2-165565-1
RECEPTACLE, FASTON, PIDG, .110 SERIES - 165566-2
RECEPTACLE, FASTON, PIDG, .110 SERIES - 165566-4
3D PDF - 165566-2
3D PDF - 165566-4
.110 series pidg faston receptacle - 165616-5
110 SERIES PIDG FASTON RECEPTACLE - 165617-5
3D PDF - 165617-5
110 SERIES PIDG FASTON RECEPTACLE - 165619-2
3D PDF - 165619-2
PIDG TERMINALS & SPLICES Quick Reference Guide - 61060-1
APPLICATION AND MAINTENANCE FOR CRIMPING HEAD ASSEMBLY 90386-1 - 8-60894-1
APPLICATION AND MAINTENANCE FOR CRIMPING HEAD ASSEMBLY 90386-1 - 8-61048-1
APPLICATION AND MAINTENANCE FOR CRIMPING HEAD ASSEMBLY 90386-1 - 8-61060-1
RECEPTACLE, 110 SERIES, FASTON , PIDG , 22-18 - 60894-2
RECEPTACLE, 110 SERIES, FASTON , PIDG , 22-18 - 8-60894-1
3D PDF - 60894-2
RECEPTACLE, 110 SERIES, FASTON , PIDG , WIRE SIZE, 22-18 - 61048-1
RECEPTACLE, 110 SERIES, FASTON , PIDG , WIRE SIZE, 22-18 - 61048-2
RECEPTACLE, 110 SERIES, FASTON , PIDG , WIRE SIZE, 22-18 - 8-61048-1
RECEPTACLE, 110 SERIES, FASTON , PIDG , WIRE SIZE: 22-18 - 61060-1
RECEPTACLE, 110 SERIES, FASTON , PIDG , WIRE SIZE: 22-18 - 61060-2
RECEPTACLE, 110 SERIES, FASTON , PIDG , WIRE SIZE: 22-18 - 8-61060-1
3D PDF - 61060-1
3D PDF - 61060-2
PIDG_FASTON - 60894-2
PIDG_FASTON - 61048-1
PIDG_FASTON - 61048-2
PIDG_FASTON - 61060-1
PIDG_FASTON - 61060-2
Ultra-Fast and Ultra Fast Plus - 60894-2
Ultra-Fast and Ultra Fast Plus - 61048-1
Ultra-Fast and Ultra Fast Plus - 61048-2
Ultra-Fast and Ultra Fast Plus - 61060-1
Ultra-Fast and Ultra Fast Plus - 61060-2
3D PDF - 8-60894-1
3D PDF - 8-61060-1
PIDG FASTON Series 42844, 60544, 60894, 61048, 61059, 61060, 350871, 6409XX, 641321 for use with Nos 10-26 AWG wires. - 60894-2
PIDG FASTON Series 42844, 60544, 60894, 61048, 61059, 61060, 350871, 6409XX, 641321 for use with Nos 10-26 AWG wires. - 61048-1
PIDG FASTON Series 42844, 60544, 60894, 61048, 61059, 61060, 350871, 6409XX, 641321 for use with Nos 10-26 AWG wires. - 61048-2
PIDG FASTON Series 42844, 60544, 60894, 61048, 61059, 61060, 350871, 6409XX, 641321 for use with Nos 10-26 AWG wires. - 61060-1
PIDG FASTON Series 42844, 60544, 60894, 61048, 61059, 61060, 350871, 6409XX, 641321 for use with Nos 10-26 AWG wires. - 61060-2
PIDG FASTON Series 42844, 60544, 60894, 61048, 61059, 61060, 350871, 6409XX, 641321 for use with Nos 10-26 AWG wires. - 8-60894-1
PIDG FASTON Series 42844, 60544, 60894, 61048, 61059, 61060, 350871, 6409XX, 641321 for use with Nos 10-26 AWG wires. - 8-61048-1
PIDG FASTON Series 42844, 60544, 60894, 61048, 61059, 61060, 350871, 6409XX, 641321 for use with Nos 10-26 AWG wires. - 8-61060-1
3D PDF - 165563-1
3D PDF - 165565-2
3D PDF - 165565-6
3D PDF - 165616-5
3D PDF - 2-165565-1
3D PDF - 61048-1
3D PDF - 61048-2
3D PDF - 8-61048-1
MD_165565-2_06222016852_dmtec - 165565-2
MD_165616-5_06222016852_dmtec - 165616-5
MD_2-165565-1_05042018929_dmtec - 2-165565-1
MD_60894-2_09252013955_dmtec - 60894-2
MD_61048-1_05022015538_dmtec - 61048-1
MD_61048-2_0502201554_dmtec - 61048-2
MD_61060-1_06222018119_dmtec - 61060-1
MD_61060-2_05182017124_dmtec - 61060-2
MD_8-61048-1_05022015518_dmtec - 8-61048-1
MD_8-61060-1_06042018052_dmtec - 8-61060-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.