Quick Disconnects

Manufacturer TE Connectivity
Description .110 FLAG FASTON RE
Part Number 626481-1
URL http://www.te.com/usa-en/product-626481-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTON 110
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Mating Tab Thickness [mm] .81
Mating Tab Thickness [in] .032
Overall Length [mm] 9.3
Overall Length [in] .365
Operating Temperature Range [°C] 90
Operating Temperature Range [°F] 194
Wire Size [mm²] .51 – 1.31
Wire Size [AWG] 20 – 16
Receptacle Terminal Stock Thickness [mm] .32
Receptacle Terminal Stock Thickness [in] .013
Wire/Cable Type Discrete Wire
Packaging Method Reel
Mating Retention Type Dimple
Disconnect Type Quick Disconnect Pin
Terminal Type Receptacle
Contact Base Material Brass
Terminates To Wire & Cable
Packaging Quantity 5000
Wire Insulation Support Without
Plating Material Unplated
Barrel Type Open
Insertion Force Normal/Low
Terminal Orientation Flag
Sealable No
Fully Insulated No
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Insulated No
Product selection
Selector Part Number Description Buy Now Series Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Wire/Cable Type Packaging Method Mating Retention Type Disconnect Type Terminal Type Contact Base Material Terminates To Packaging Quantity Wire Insulation Support Plating Material Barrel Type Insertion Force Terminal Orientation Sealable Fully Insulated Terminal & Splice Style Crimp Type Insulated
1 626481-1 .110 FLAG FASTON RE Buy Now FASTON 110 2.8 .11 .81 .032 9.3 .365 90 194 .51 – 1.31 20 – 16 .32 .013 Discrete Wire Reel Dimple Quick Disconnect Pin Receptacle Brass Wire & Cable 5000 Without Unplated Open Normal/Low Flag No No Receptacle F-Crimp No
Part Number
Description
Buy Now
Series
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Wire/Cable Type
Packaging Method
Mating Retention Type
Disconnect Type
Terminal Type
Contact Base Material
Terminates To
Packaging Quantity
Wire Insulation Support
Plating Material
Barrel Type
Insertion Force
Terminal Orientation
Sealable
Fully Insulated
Terminal & Splice Style
Crimp Type
Insulated
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.