Quick Disconnects

Manufacturer TE Connectivity
Description 110 FASTON REC
Part Number 160534-3
URL http://www.te.com/usa-en/product-160534-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTON 110
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Accepts Wire Insulation Diameter Range [mm] 2.01 – 3
Accepts Wire Insulation Diameter Range [in] .079 – .118
Overall Length [mm] 14
Overall Length [in] .551
Voltage (Max) [V] 250
Operating Temperature Range [°C] 130
Operating Temperature Range [°F] 266
Wire Size [mm²] .51 – 1.03
Wire Size [AWG] 20 – 17
Receptacle Terminal Stock Thickness [mm] .25
Receptacle Terminal Stock Thickness [in] .01
Packaging Method Reel
Mating Retention Type Dimple
Disconnect Type Quick Disconnect
Terminal Type Receptacle
CSA Certified Yes
Contact Base Material Brass
Terminates To Wire & Cable
Packaging Quantity 10000
Wire Insulation Support Without
Plating Material Silver
Wire Stop No
Barrel Type Open
UL Rating Listed
Connection Capacity Single
Insertion Force Normal
Terminal Orientation Straight
UL Flammability Rating UL 94V-2
Fully Insulated No
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Insulated No
Product selection
Selector Part Number Description Buy Now Series Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Overall Length [mm] Overall Length [in] Voltage (Max) [V] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Packaging Method Mating Retention Type Disconnect Type Terminal Type CSA Certified Contact Base Material Terminates To Packaging Quantity Wire Insulation Support Plating Material Wire Stop Barrel Type UL Rating Connection Capacity Insertion Force Terminal Orientation UL Flammability Rating Fully Insulated Terminal & Splice Style Crimp Type Insulated
1 160534-3 110 FASTON REC Buy Now FASTON 110 2.8 .11 .8 .031 2.01 – 3 .079 – .118 14 .551 250 130 266 .51 – 1.03 20 – 17 .25 .01 Reel Dimple Quick Disconnect Receptacle Yes Brass Wire & Cable 10000 Without Silver No Open Listed Single Normal Straight UL 94V-2 No Receptacle F-Crimp No
Part Number
Description
Buy Now
Series
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Overall Length [mm]
Overall Length [in]
Voltage (Max) [V]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Packaging Method
Mating Retention Type
Disconnect Type
Terminal Type
CSA Certified
Contact Base Material
Terminates To
Packaging Quantity
Wire Insulation Support
Plating Material
Wire Stop
Barrel Type
UL Rating
Connection Capacity
Insertion Force
Terminal Orientation
UL Flammability Rating
Fully Insulated
Terminal & Splice Style
Crimp Type
Insulated
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.