Wire-to-Board Connector Housings

Manufacturer TE Connectivity
Description 10X2 MTE RCPT SR LATCH .100CL
Part Number 103956-1
URL http://www.te.com/usa-en/product-103956-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU MTE
Row-to-Row Spacing [mm] 2.54
Centerline (Pitch) [mm] 2.54
Number of Positions 2
Number of Rows 1
Termination Method to Wire & Cable Crimp
Connector & Contact Terminates To Wire & Cable
Mating Retention With
Mating Retention Type Latch
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Series Also Known As (Marketing Alias) Row-to-Row Spacing [mm] Centerline (Pitch) [mm] Number of Positions Number of Rows Termination Method to Wire & Cable Connector & Contact Terminates To Mating Retention Mating Retention Type
1 103956-1 10X2 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
44 103956-2 8X3 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 3 1 Crimp Wire & Cable With Latch
55 103956-3 5X4 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Crimp Wire & Cable With Latch
66 103956-4 4X5 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 5 1 Crimp Wire & Cable With Latch
77 103956-5 4X6 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 6 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
88 103956-6 2X7 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 7 1 Crimp Wire & Cable With Latch
99 103956-7 2X8 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 8 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
110 103956-8 2X9 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 9 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
121 103956-9 2X10 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 10 1 Crimp Wire & Cable With Latch
2 103957-1 10X2 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
13 103957-2 8X3 MTE RCPT SR LATCH .100CL - 27.0065 Buy Now Product Documentation AMPMODU MTE 27.0065 2.54 2.54 3 1 Crimp Wire & Cable With Latch
24 103957-3 5X4 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Crimp Wire & Cable With Latch
35 103957-4 4X5 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 5 1 Crimp Wire & Cable With Latch
38 103957-5 4X6 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 6 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
39 103957-6 2X7 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 7 1 Crimp Wire & Cable With Latch
40 103957-7 2X8 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 8 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
41 103957-8 2X9 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 9 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
42 103957-9 2X10 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 10 1 Crimp Wire & Cable With Latch
43 103958-1 10X2 MTE RPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
45 103958-2 8X3 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 3 1 Crimp Wire & Cable With Latch
46 103958-3 5X4 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Crimp Wire & Cable With Latch
47 103958-4 4X5 MTE RCPT SR LATCH .100CL - 1034906 Buy Now Product Documentation AMPMODU MTE 1034906 2.54 2.54 5 1 Crimp Wire & Cable With Latch
48 103958-5 4X6 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 6 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
49 103958-6 2X7 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 7 1 Crimp Wire & Cable With Latch
50 103958-7 2X8 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 8 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
51 103958-8 2X9 MTE RCPT SR LATCH & POL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 9 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
52 103958-9 2X10 MTE RCPT SR LATCH .100CL - 010-5160-00 Buy Now Product Documentation AMPMODU MTE 010-5160-00 2.54 2.54 10 1 Crimp Wire & Cable With Latch
53 103959-1 10X2 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
54 103959-2 8X3 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 3 1 Crimp Wire & Cable With Latch
56 103959-3 5X4 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Crimp Wire & Cable With Latch
57 103959-4 4X5 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 5 1 Crimp Wire & Cable With Latch
58 103959-5 4X6 MTE RCPT SR LATCH .100CL - 010-5528-00 Buy Now Product Documentation AMPMODU MTE 010-5528-00 2.54 2.54 6 1 Crimp Wire & Cable With Latch
59 103959-7 2X8 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 8 1 Crimp Wire & Cable With Latch
60 103960-1 10X2 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
61 103960-2 8X3 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 3 1 Crimp Wire & Cable With Latch
62 103960-3 5X4 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Crimp Wire & Cable With Latch
63 103960-4 4X5 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 5 1 Crimp Wire & Cable With Latch
64 103960-5 4X6 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 6 1 Crimp Wire & Cable With Latch
65 103960-6 2X7 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 7 1 Crimp Wire & Cable With Latch
67 103960-7 2X8 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 8 1 Crimp Wire & Cable With Latch
68 103960-8 2X9 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 9 1 Crimp Wire & Cable With Latch
69 103960-9 2X10 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 10 1 Crimp Wire & Cable With Latch
70 103961-1 10X2 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
71 103961-2 8X3 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 3 1 Crimp Wire & Cable With Latch
72 103961-3 5X4 MTE RCPT SR LATHC .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Crimp Wire & Cable With Latch
73 103961-4 4X5 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 5 1 Crimp Wire & Cable With Latch
74 103961-5 4X6 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 6 1 Crimp Wire & Cable With Latch
75 103961-6 2X7 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 7 1 Crimp Wire & Cable With Latch
76 103961-7 2X8 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 8 1 Crimp Wire & Cable With Latch
78 103961-8 2X9 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 9 1 Crimp Wire & Cable With Latch
79 103961-9 2X10 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 10 1 Crimp Wire & Cable With Latch
80 1-103956-0 2X11 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 11 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
81 1-103956-1 2X12 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 12 1 Crimp Wire & Cable With Latch
82 1-103956-2 10X2 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
83 1-103956-3 8X3 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 3 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
84 1-103956-4 5X4 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
85 1-103956-5 4X5 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 5 1 Crimp Wire & Cable With Latch
86 1-103956-6 4X6 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 6 1 Crimp Wire & Cable With Latch
87 1-103957-0 2X11 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 11 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
89 1-103957-1 2X12 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 12 1 Crimp Wire & Cable With Latch
90 1-103957-2 10X2 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
91 1-103957-3 8X3 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 3 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
92 1-103957-4 5X4 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
93 1-103957-5 4X5 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 5 1 Crimp Wire & Cable With Latch
94 1-103957-6 4X6 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 6 1 Crimp Wire & Cable With Latch
95 1-103957-7 2X8 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 8 1 Crimp Wire & Cable With Latch
96 1-103958-0 2X11 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 11 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
97 1-103958-1 2X12 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 12 1 Crimp Wire & Cable With Latch
98 1-103958-2 10X2 MTE RPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
100 1-103958-3 8X3 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 3 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
101 1-103958-4 5X4 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
102 1-103958-5 4X5 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 5 1 Crimp Wire & Cable With Latch
103 1-103958-6 2X8 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 8 1 Crimp Wire & Cable With Latch
104 1-103960-1 2X12 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 12 1 Crimp Wire & Cable With Latch
105 5-103956-1 10X2 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
106 5-103956-2 8X3 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 3 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
107 5-103956-3 5X4 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
108 5-103956-4 4X5 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 5 1 Crimp Wire & Cable With Latch
109 5-103956-5 4X6 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 6 1 Crimp Wire & Cable With Latch
111 5-103956-6 2X7 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 7 1 Crimp Wire & Cable With Latch
112 5-103956-7 2X8 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 8 1 Crimp Wire & Cable With Latch
113 5-103956-8 2X9 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 9 1 Crimp Wire & Cable With Latch
114 5-103956-9 2X10 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 10 1 Crimp Wire & Cable With Latch
115 5-103957-1 10X2 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
116 5-103957-2 8X3 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 3 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
117 5-103957-3 5X4 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
118 5-103957-4 4X5 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 5 1 Crimp Wire & Cable With Latch
119 5-103957-5 4X6 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 6 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
120 5-103957-6 2X7 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 7 1 Crimp Wire & Cable With Latch
122 5-103957-7 2X8 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 8 1 Crimp Wire & Cable With Latch
123 5-103957-8 2X9 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 9 1 Crimp Wire & Cable With Latch
124 5-103957-9 2X10 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 10 1 Crimp Wire & Cable With Latch
125 5-103958-1 10X2 MTE RPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
126 5-103958-2 8X3 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 3 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
127 5-103958-3 5X4 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
128 5-103958-4 4X5 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 5 1 Crimp Wire & Cable With Latch
129 5-103958-5 4X6 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 6 1 Crimp Wire & Cable With Latch
130 5-103958-6 2X7 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 7 1 Crimp Wire & Cable With Latch
131 5-103958-7 2X8 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 8 1 Crimp Wire & Cable With Latch
3 5-103958-8 2X9 MTE RCPT SR LATCH & POL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 9 1 Crimp Wire & Cable With Latch
4 5-103958-9 2X10 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 10 1 Crimp Wire & Cable With Latch
5 5-103959-1 10X2 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
6 5-103959-2 8X3 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 3 1 Crimp Wire & Cable With Latch
7 5-103959-3 5X4 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
8 5-103959-4 4X5 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 5 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
9 5-103959-5 4X6 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 6 1 Crimp Wire & Cable With Latch
10 5-103959-7 2X8 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 8 1 Crimp Wire & Cable With Latch
11 5-103959-8 2X9 MTE RCPT SR LATHC .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 9 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
12 5-103959-9 2X10 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 10 1 Crimp Wire & Cable With Latch
14 5-103960-1 10X2 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
15 5-103960-2 8X3 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 3 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
16 5-103960-3 5X4 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
17 5-103960-4 4X5 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 5 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
18 5-103960-5 4X6 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 6 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
19 5-103960-6 2X7 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 7 1 Crimp Wire & Cable With Latch
20 5-103960-7 2X8 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 8 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
21 5-103960-9 2X10 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 10 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
22 5-103961-1 10X2 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 2 1 Crimp Wire & Cable With Latch
23 5-103961-2 8X3 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 3 1 Crimp Wire & Cable With Latch
25 5-103961-3 5X4 MTE RCPT SR LATHC .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 4 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
26 5-103961-4 4X5 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 5 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
27 5-103961-5 4X6 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 6 1 Crimp Wire & Cable With Latch
28 5-103961-6 2X7 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 7 1 Crimp Wire & Cable With Latch
29 5-103961-7 2X8 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 8 1 Crimp Wire & Cable With Latch
30 5-103961-8 2X9 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 9 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
31 5-103961-9 2X10 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 10 1 Crimp Wire & Cable With Latch
32 6-103956-0 2X11 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 11 1 Crimp Wire & Cable With Latch
33 6-103956-1 2X12 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 12 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
34 6-103957-1 2X12 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 12 1 Insulation Displacement Crimp (IDC) Wire & Cable With Latch
36 6-103958-0 2X11 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 11 1 Crimp Wire & Cable With Latch
37 6-103958-1 2X12 MTE RCPT SR LATCH .100CL Buy Now Product Documentation AMPMODU MTE 2.54 2.54 12 1 Crimp Wire & Cable With Latch
Part Number
Description
Buy Now
Product Documentation
Series
Also Known As (Marketing Alias)
Row-to-Row Spacing [mm]
Centerline (Pitch) [mm]
Number of Positions
Number of Rows
Termination Method to Wire & Cable
Connector & Contact Terminates To
Mating Retention
Mating Retention Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.