Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 10P Plug Assembly (2x5), Gener
Part Number 3-2098269-1
URL http://www.te.com/usa-en/product-3-2098269-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Generation Y Connector System
Height [mm] 31
Height [in] 1.22
Length [mm] 25.3
Length [in] .996
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Width [mm] 26
Width [in] 1.024
Mating Tab Width [mm] .64
Mating Tab Width [in] .025
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 10
Primary Locking Feature Integrated in Housing
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Package
Cable Exit Angle 180°
Color Black
Body Material PBT GF
Packaging Quantity 600
Connector Position Assurance Capable Yes
Sealable Yes
Number of Rows 2
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Blank Cavity Position Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 3-2098269-1 10P Plug Assembly (2x5), Gener Buy Now Generation Y Connector System 31 1.22 25.3 .996 2.54 .1 26 1.024 .64 .025 -40 – 125 -40 – 257 2.54 .1 Wire-to-Wire Yes Yes 10 Integrated in Housing No Housing for female terminals No Without Yes Package 180° Black PBT GF 600 Yes Yes 2 Signal
2 3-2098269-8 10P Plug Assembly (2x5), Gener Buy Now Generation Y Connector System 31 1.22 25.3 .996 2.54 .1 26 1.024 .64 .025 -40 – 125 -40 – 257 2.54 .1 Wire-to-Wire Yes 10 Yes 10 Integrated in Housing No Housing for female terminals No Without Yes Package 180° Black PBT GF 600 Yes Yes 2 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Blank Cavity Position
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.