Board-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description 10P HV100 REC CON. TE, 7.0MM
Part Number 1-215297-0
URL http://www.te.com/usa-en/product-1-215297-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU
PCB Thickness (Recommended) [mm] 1.6
Centerline (Pitch) [mm] 2.54
Housing Color Green
Number of Positions 10
Termination Method to Printed Circuit Board Through Hole - Solder
Contact Mating Area Plating Material Gold
UL Flammability Rating UL 94V-0
Contact Type Socket
PCB Mount Retention With
Connector & Contact Terminates To Printed Circuit Board
Packaging Method Carton
Sealable No
Housing Material Polyester - GF
PCB Mount Orientation Vertical
Product selection
Selector Part Number Description Buy Now Product Documentation Series PCB Thickness (Recommended) [mm] Centerline (Pitch) [mm] Housing Color Number of Positions Termination Method to Printed Circuit Board Contact Mating Area Plating Material UL Flammability Rating Contact Type PCB Mount Retention Connector & Contact Terminates To Packaging Method Sealable Pick and Place Cover Housing Material PCB Mount Orientation
1 1-215297-0 10P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 10 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
12 1-215297-1 11P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 11 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
23 1-215297-2 12P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 12 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
34 1-215297-3 13P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 13 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
45 1-215297-4 14P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 14 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
56 1-215297-5 15P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 15 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
67 1-215297-6 16P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 16 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
78 1-215297-7 17P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 17 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
87 1-215297-8 18P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 18 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
2 1-215297-9 19P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 19 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
3 1-215298-1 11P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 11 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
4 1-215298-4 14P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 14 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
5 1-215298-6 16P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 16 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
6 1-215298-9 19P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 19 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
7 1-215299-0 10P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 10 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
8 1-215299-2 12P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 12 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
9 1-215299-4 14P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 14 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
10 1-215299-6 16P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 16 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
11 1-215299-8 18P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 18 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
13 1-215300-1 11P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 11 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
14 1-215300-2 12P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 12 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
15 1-215300-7 17P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 17 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
16 1-215300-8 18P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 18 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
17 1-215300-9 19P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 19 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
18 215297-2 2P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Black 2 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Polyester - GF Vertical
19 215297-3 3P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Black 3 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Polyester - GF Vertical
20 215297-4 4P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Black 4 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Polyester - GF Vertical
21 215297-5 5P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Black 5 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Polyester - GF Vertical
22 215297-6 6P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Black 6 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Polyester - GF Vertical
24 215297-7 7P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Black 7 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Polyester - GF Vertical
25 215297-8 8P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Black 8 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Polyester - GF Vertical
26 215297-9 9P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Black 9 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Polyester - GF Vertical
27 215298-5 5P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Black 5 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
28 215298-6 6P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Black 6 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
29 215298-7 7P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Black 7 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
30 215298-8 8P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Black 8 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
31 215299-2 2P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Black 2 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Without Polyester - GF Vertical
32 215299-3 3P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Black 3 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Without Polyester - GF Vertical
33 215299-4 4P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Black 4 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Without Polyester - GF Vertical
35 215299-5 5P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Black 5 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Without Polyester - GF Vertical
36 215299-6 6P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Black 6 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Without Polyester - GF Vertical
37 215299-8 8P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Black 8 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Without Polyester - GF Vertical
38 215300-2 2P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Black 2 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Tray No Without Polyester - GF Vertical
39 215300-3 3P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Black 3 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
40 215300-4 4P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Black 4 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
41 215300-5 5P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Black 5 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
42 215300-8 8P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Black 8 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
43 2-215297-0 20P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 20 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
44 2-215297-5 25P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 25 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
46 2-215297-7 27P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 27 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
47 2-215297-8 28P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 28 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
48 2-215298-0 20P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 20 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
49 2-215298-2 22P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 22 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
50 2-215298-3 23P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 23 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
51 2-215298-4 24P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 24 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
52 2-215298-7 27P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 27 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
53 2-215298-8 28P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 28 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
54 2-215298-9 29P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 29 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
55 2-215299-0 20P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 20 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
57 2-215299-1 21P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 21 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
58 2-215299-2 22P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 22 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
59 2-215299-3 23P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 23 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
60 2-215299-7 27P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 27 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
61 2-215299-8 28P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 28 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
62 2-215299-9 29P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 29 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
63 2-215300-0 20P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 20 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
64 2-215300-1 21P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 21 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
65 2-215300-2 22P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 22 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
66 2-215300-3 23P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 23 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
68 2-215300-5 25P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 25 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
69 3-215297-1 31P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 31 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
70 3-215297-2 32P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 32 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
71 3-215297-6 36P HV100 REC CON. TE, 7.0MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 36 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Carton No Polyester - GF Vertical
72 3-215298-1 31P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 31 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
73 3-215298-2 32P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 32 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
74 3-215298-3 33P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 33 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
75 3-215298-4 34P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 34 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
76 3-215298-5 35P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 35 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
77 3-215298-6 36P HV100 REC CON. TE, 7.0MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 36 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
79 3-215299-2 32P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 32 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board Tray No Without Polyester - GF Vertical
80 3-215299-3 33P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 33 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
81 3-215299-4 34P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 34 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
82 3-215299-5 35P HV100 REC CON. TE, 8.5MM Buy Now Product Documentation AMPMODU 1.6 2.54 Green 35 Through Hole - Solder Gold UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
83 3-215300-0 30P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 30 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Carton No Without Polyester - GF Vertical
84 3-215300-2 32P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 32 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board Tray No Without Polyester - GF Vertical
85 3-215300-3 33P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 33 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
86 3-215300-5 35P HV100 REC CON. TE, 8.5MM,TIN Buy Now Product Documentation AMPMODU 1.6 2.54 Green 35 Through Hole - Solder Tin UL 94V-0 Socket With Printed Circuit Board No Without Polyester - GF Vertical
Part Number
Description
Buy Now
Product Documentation
Series
PCB Thickness (Recommended) [mm]
Centerline (Pitch) [mm]
Housing Color
Number of Positions
Termination Method to Printed Circuit Board
Contact Mating Area Plating Material
UL Flammability Rating
Contact Type
PCB Mount Retention
Connector & Contact Terminates To
Packaging Method
Sealable
Pick and Place Cover
Housing Material
PCB Mount Orientation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.