Multi-Function Inlet Filters

Manufacturer TE Connectivity
Description 10EGG1-2=F8226 - 3-1609115-3
Part Number 3-1609115-3
URL http://www.te.com/usa-en/product-3-1609115-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Corcom GG
Also Known As (Marketing Alias) 3-1609115-3
Current Rating [A] 10
Operating Temperature Range [°C] -10 – 40
Voltage (Max) [VAC] 250
Leakage Current (Max) (120VAC, 60Hz) [µA] 250
Leakage Current (Max) (250VAC, 50Hz) [µA] 380
Ground Choke Option No
Filtered Yes
Fuse Options Dual
Input Type .250" FASTON
Output Type .250" FASTON
Mount Angle Vertical
Low Profile Yes
Mount Style Flanged
Input Voltage Select None
Switch Type None
Type of Connector IEC 60320-1 C-14
Shield Style Filter Shield
Voltage Selection None
Ground Option None
Filter Type Power Entry (Filtered/Unfiltered)
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Current Rating [A] Operating Temperature Range [°C] Voltage (Max) [VAC] Leakage Current (Max) (120VAC, 60Hz) [µA] Leakage Current (Max) (250VAC, 50Hz) [µA] Ground Choke Option Filtered Fuse Options Input Type Output Type Mount Angle Low Profile Mount Style Input Voltage Select Switch Type Type of Connector Shield Style Voltage Selection Ground Option Filter Type
1 3-1609115-3 10EGG1-2=F8226 - 3-1609115-3 Buy Now Corcom GG 3-1609115-3 10 -10 – 40 250 250 380 No Yes Dual .250" FASTON .250" FASTON Vertical Yes Flanged None None IEC 60320-1 C-14 Filter Shield None None Power Entry (Filtered/Unfiltered)
2 6609116-4 10EHG1-2=F8225 - 6609116-4 Buy Now Corcom HG 6609116-4 10 -10 – 40 250 2 5 No Yes Dual .250" FASTON .250" FASTON Right Angle Flanged None IEC 60320-1 C-14 Shielded None None Power Entry Module
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Current Rating [A]
Operating Temperature Range [°C]
Voltage (Max) [VAC]
Leakage Current (Max) (120VAC, 60Hz) [µA]
Leakage Current (Max) (250VAC, 50Hz) [µA]
Ground Choke Option
Filtered
Fuse Options
Input Type
Output Type
Mount Angle
Low Profile
Mount Style
Input Voltage Select
Switch Type
Type of Connector
Shield Style
Voltage Selection
Ground Option
Filter Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.