RF Connectors

Manufacturer TE Connectivity
Description 1056 0000 02 - 1056-0000-02
Part Number 1045630-1
URL http://www.te.com/usa-en/product-1045630-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SSMA
Also Known As (Marketing Alias) 1056-0000-02
Operating Temperature Range [°C] -65 – 125
Operating Temperature Range [°F] -85 – 257
Operating Frequency [GHz] 38
Impedance [O] 50
RF Connector Mated Outer Diameter (Approximate) [mm] 7.24
RF Connector Mated Outer Diameter (Approximate) [in] .285
Packaging Method Package
Connector Mounting Type Bulkhead
Number of Positions 1
Number of Coaxial Contacts 1
Dielectric Material PTFE
Body Material Stainless Steel
RF Connector Center Contact Material Beryllium Copper
RF Interface SSMA
Body Finish Passivated
RF Contact Captivation Method Epoxy
RF Connector Center Contact Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Threaded
Cable Connector Orientation Straight
Termination Method to Wire & Cable Solder Pot
Connector Product Type Connector Assembly
RF Connector Style Jack
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Frequency [GHz] Impedance [O] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Connector Mounting Type Number of Positions Number of Coaxial Contacts Dielectric Material Body Material RF Connector Center Contact Material RF Interface Body Finish RF Contact Captivation Method RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable Connector Product Type RF Connector Style
1 1045630-1 1056 0000 02 - 1056-0000-02 Buy Now SSMA 1056-0000-02 -65 – 125 -85 – 257 38 50 7.24 .285 Package Bulkhead 1 1 PTFE Stainless Steel Beryllium Copper SSMA Passivated Epoxy Gold Single Port Threaded Straight Solder Pot Connector Assembly Jack
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Frequency [GHz]
Impedance [O]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Connector Mounting Type
Number of Positions
Number of Coaxial Contacts
Dielectric Material
Body Material
RF Connector Center Contact Material
RF Interface
Body Finish
RF Contact Captivation Method
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
Connector Product Type
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.