RF Connectors

Manufacturer TE Connectivity
Description 1037 7188 00
Part Number 1045519-1
URL http://www.te.com/usa-en/product-1045519-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SSMA
Operating Temperature Range [°C] -65 – 125
Operating Temperature Range [°F] -85 – 257
Operating Frequency [GHz] 18
Impedance [O] 50
RF Connector Mated Outer Diameter (Approximate) [mm] 7.24
RF Connector Mated Outer Diameter (Approximate) [in] .285
Packaging Method Package
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Number of Positions 1
Sealable Yes
Number of Coaxial Contacts 1
Dielectric Material PTFE
Body Material Stainless Steel
Cable Type RG 188
RF Connector Center Contact Material Beryllium Copper
Coupling Nut Base Material Stainless Steel
RF Interface SSMA
Body Finish Plated
Body Plating Material Gold
Connector Seal Type Interfacial Seal
RF Contact Captivation Method Epoxy
RF Connector Center Contact Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Threaded
Cable Connector Orientation Right Angle
Termination Method to Wire & Cable Crimp
Connector Product Type Connector Assembly
RF Connector Style Plug
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Frequency [GHz] Impedance [O] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Connector & Contact Terminates To Connector Mounting Type Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material Cable Type RF Connector Center Contact Material Coupling Nut Base Material RF Interface Body Finish Body Plating Material Connector Seal Type RF Contact Captivation Method RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable Connector Product Type RF Connector Style
1 1045519-1 1037 7188 00 Buy Now SSMA -65 – 125 -85 – 257 18 50 7.24 .285 Package Wire & Cable Cable Mount 1 Yes 1 PTFE Stainless Steel RG 188 Beryllium Copper Stainless Steel SSMA Plated Gold Interfacial Seal Epoxy Gold Single Port Threaded Right Angle Crimp Connector Assembly Plug
2 1045520-1 1037 7188 02 Buy Now SSMA -65 – 125 -85 – 257 18 50 7.24 .285 Package Wire & Cable Cable Mount 1 Yes 1 PTFE Stainless Steel RG 188 Beryllium Copper Stainless Steel SSMA Passivated Interfacial Seal Epoxy Gold Single Port Threaded Right Angle Crimp Connector Assembly Plug
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Frequency [GHz]
Impedance [O]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
Cable Type
RF Connector Center Contact Material
Coupling Nut Base Material
RF Interface
Body Finish
Body Plating Material
Connector Seal Type
RF Contact Captivation Method
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
Connector Product Type
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.