RF Connectors

Manufacturer TE Connectivity
Description 1031 7188 00,OSSM CABLE PLUG - 1031-7188-00
Part Number 1045488-1
URL http://www.te.com/usa-en/product-1045488-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SSMA
Also Known As (Marketing Alias) 1031-7188-00
Operating Temperature Range [°C] -65 – 165
Operating Temperature Range [°F] -85 – 329
Product Length [mm] 29.56
Product Length [in] 1.163
Operating Frequency [GHz] 38
Impedance [O] 50
RF Connector Mated Outer Diameter (Approximate) [mm] 7.24
RF Connector Mated Outer Diameter (Approximate) [in] .285
Packaging Method Package
Packaging Quantity 1
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Number of Positions 1
Sealable Yes
Number of Coaxial Contacts 1
Dielectric Material PTFE
Body Material Stainless Steel
Ferrule Material Copper Alloy
Cable Type RG 174
RF Connector Center Contact Material Beryllium Copper
Coupling Nut Base Material Stainless Steel
RF Interface SSMA
Additional Features Shrink Tubing
Crimp Type Hex
Gasket Material Silicone Rubber
Body Finish Plated
Body Plating Material Gold
Connector Seal Type Interfacial Seal
RF Contact Captivation Method Mechanical
RF Connector Center Contact Plating Material Gold
Coupling Nut Plating Material Gold
Ferrule Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Threaded
Cable Connector Orientation Straight
Termination Method to Wire & Cable Crimp
Connector Product Type Connector Assembly
RF Connector Style Plug
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Operating Temperature Range [°C] Operating Temperature Range [°F] Product Length [mm] Product Length [in] Operating Frequency [GHz] Impedance [O] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts RF Connector Center Contact Crimp Setting Dielectric Material Body Material Ferrule Material Cable Type RF Connector Center Contact Material Coupling Nut Base Material RF Interface Additional Features RF Connector Contact Configuration Crimp Type Gasket Material Body Finish Body Plating Material Connector Seal Type RF Contact Captivation Method Detent RF Connector Center Contact Plating Material Coupling Nut Plating Material Ferrule Plating Material Port Configuration RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable Connector Product Type RF Connector Style
1 1045488-1 1031 7188 00,OSSM CABLE PLUG - 1031-7188-00 Buy Now SSMA 1031-7188-00 -65 – 165 -85 – 329 29.56 1.163 38 50 7.24 .285 Package 1 Wire & Cable Cable Mount 1 Yes 1 PTFE Stainless Steel Copper Alloy RG 174 Beryllium Copper Stainless Steel SSMA Shrink Tubing Hex Silicone Rubber Plated Gold Interfacial Seal Mechanical Gold Gold Gold Single Port Threaded Straight Crimp Connector Assembly Plug
2 1051655-1 2031 5006 02,SMA CABLE PLUG - 2031-5006-02 Buy Now AMP SMA 2031-5006-02 -65 – 165 -85 – 329 30.15 1.187 12.4 50 6.35 .25 Carton Wire & Cable Cable Mount Cable-to-Cable 1 Yes 1 4 PTFE Fluorocarbon Stainless Steel RG 188 Beryllium Copper Stainless Steel SMA Shrink Tubing Not Captivated Hex Passivated Gasket Mechanical Without Gold Single Port Threaded Straight Crimp Connector Assembly Plug
3 1-447647-1 PLUG, SMA, HEX CRIMP COMM Buy Now AMP SMA -65 – 165 -85 – 329 24.92 .981 26 50 6.35 .25 Bulk Wire & Cable Panel Cable-to-Board 1 No 1 6 Brass Belden YR20621 (RG58 Type) Brass SMA Not Captivated Hex Nickel Mechanical Without Gold over Nickel Single Port Snap-On Straight Crimp Connector Assembly Plug
4 1-5447647-0 PLUG. SMA. HEX CRIMP COMM Buy Now AMP SMA -65 – 165 -85 – 329 24.92 .981 26 50 6.35 .25 Bulk Wire & Cable Cable Mount Cable-to-Cable 1 No 1 7 PTFE Brass RG 55A Brass SMA Not Captivated Hex Nickel Mechanical Without Gold Single Port Threaded Straight Crimp Connector Assembly Plug
5 447647-2 PLUG. SMA. HEX CRIMP COMM Buy Now AMP SMA -65 – 165 -85 – 329 24.92 .981 4 50 6.35 .25 Carton Wire & Cable Cable-to-Cable 1 No 1 7 PTFE Brass RG 142A Brass SMA Not Captivated Hex Plated Nickel Mechanical Without Gold Single Port Threaded Straight Crimp Connector Assembly Plug
6 447647-3 PLUG, SMA, HEX CRIMP COMM Buy Now AMP SMA -65 – 165 -85 – 329 24.92 .981 4 50 6.35 .25 Carton Wire & Cable Cable-to-Cable 1 No 1 4 PTFE Brass RG 174 Brass SMA Not Captivated Hex Plated Nickel Mechanical Without Gold Single Port Threaded Straight Crimp Connector Assembly Plug
7 5447647-1 PLUG, SMA, HEX CRIMP COMM Buy Now AMP SMA -65 – 165 -85 – 329 24.92 .981 26 50 6.35 .25 Carton Wire & Cable Cable Mount Cable-to-Cable 1 No 1 6 PTFE Brass RG 58C Brass SMA Not Captivated Hex Nickel Mechanical Without Gold Single Port Threaded Straight Crimp Connector Assembly Plug
8 5447647-2 PLUG. SMA. HEX CRIMP COMM Buy Now AMP SMA -65 – 165 -85 – 329 24.92 .981 26 50 6.35 .25 Carton Wire & Cable Cable Mount Cable-to-Cable 1 No 1 7 PTFE Brass RG 142A Brass SMA Not Captivated Hex Nickel Mechanical Without Gold Single Port Threaded Straight Crimp Connector Assembly Plug
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Product Length [mm]
Product Length [in]
Operating Frequency [GHz]
Impedance [O]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
RF Connector Center Contact Crimp Setting
Dielectric Material
Body Material
Ferrule Material
Cable Type
RF Connector Center Contact Material
Coupling Nut Base Material
RF Interface
Additional Features
RF Connector Contact Configuration
Crimp Type
Gasket Material
Body Finish
Body Plating Material
Connector Seal Type
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
Coupling Nut Plating Material
Ferrule Plating Material
Port Configuration
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
Connector Product Type
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.