RF Connectors

Manufacturer TE Connectivity
Description 1.0/2.3 JACK, 3 POSITION, PCB,
Part Number 1274714-2
URL http://www.te.com/usa-en/product-1274714-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Operating Frequency [GHz] 2
Impedance [O] 75
Height Above PC Board [mm] 8
Height Above PC Board [in] .314
PCB Tail Length [mm] 2.67
PCB Tail Length [in] .105
RF Connector Mated Outer Diameter (Approximate) [mm] 5.48
RF Connector Mated Outer Diameter (Approximate) [in] .216
Packaging Method Bag
Packaging Quantity 1
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Connector System Cable-to-Board
Number of Positions 3
Sealable No
Number of Coaxial Contacts 3
Dielectric Material PTFE
Body Material Zinc
RF Connector Center Contact Material Beryllium Copper
RF Interface DIN 1.0/2.3 Connectors
Body Plating Material Gold
RF Contact Captivation Method Mechanical
Detent Without
RF Connector Center Contact Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Latching Quick Lock
Termination Method to Printed Circuit Board Through Hole
PCB Mount Orientation Right Angle
RF Connector Style Jack
Product selection
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Frequency [GHz] Impedance [O] Height Above PC Board [mm] Height Above PC Board [in] PCB Tail Length [mm] PCB Tail Length [in] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material RF Connector Center Contact Material RF Interface Body Plating Material RF Contact Captivation Method Detent RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Termination Method to Printed Circuit Board PCB Mount Orientation RF Connector Style
1 1274714-2 1.0/2.3 JACK, 3 POSITION, PCB, Buy Now -40 – 85 -40 – 185 2 75 8 .314 2.67 .105 5.48 .216 Bag 1 Printed Circuit Board Board Mount Cable-to-Board 3 No 3 PTFE Zinc Beryllium Copper DIN 1.0/2.3 Connectors Gold Mechanical Without Gold Single Port Latching Quick Lock Through Hole Right Angle Jack
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Frequency [GHz]
Impedance [O]
Height Above PC Board [mm]
Height Above PC Board [in]
PCB Tail Length [mm]
PCB Tail Length [in]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
RF Connector Center Contact Material
RF Interface
Body Plating Material
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Termination Method to Printed Circuit Board
PCB Mount Orientation
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.