RF Connectors

Manufacturer TE Connectivity
Description 1004 7947 00 - 1004-7947-00
Part Number 1311708-1
URL http://www.te.com/usa-en/product-1311708-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SSMA
Also Known As (Marketing Alias) 1004-7947-00
Operating Temperature Range [°C] -65 – 165
Operating Temperature Range [°F] -85 – 329
Operating Frequency [GHz] 38
Impedance [O] 50
RF Connector Mated Outer Diameter (Approximate) [mm] 7.24
RF Connector Mated Outer Diameter (Approximate) [in] .285
Packaging Method Package
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Bulkhead
Number of Positions 1
Sealable Yes
Number of Coaxial Contacts 1
Dielectric Material PTFE
Body Material Stainless Steel
Cable Type .047 Semi-Rigid
RF Connector Center Contact Material Beryllium Copper
RF Interface SSMA
Body Finish Plated
Body Plating Material Gold
Connector Seal Type O-Ring Panel
RF Contact Captivation Method None
RF Connector Center Contact Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Threaded
Cable Connector Orientation Straight
Termination Method to Wire & Cable Solder
Connector Product Type Connector Assembly
RF Connector Style Jack
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Frequency [GHz] Impedance [O] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Connector & Contact Terminates To Connector Mounting Type Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material Cable Type RF Connector Center Contact Material RF Interface Body Finish Body Plating Material Connector Seal Type RF Contact Captivation Method RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable Connector Product Type RF Connector Style
1 1311708-1 1004 7947 00 - 1004-7947-00 Buy Now SSMA 1004-7947-00 -65 – 165 -85 – 329 38 50 7.24 .285 Package Wire & Cable Bulkhead 1 Yes 1 PTFE Stainless Steel .047 Semi-Rigid Beryllium Copper SSMA Plated Gold O-Ring Panel None Gold Single Port Threaded Straight Solder Connector Assembly Jack
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Frequency [GHz]
Impedance [O]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
Cable Type
RF Connector Center Contact Material
RF Interface
Body Finish
Body Plating Material
Connector Seal Type
RF Contact Captivation Method
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
Connector Product Type
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.