RF Connectors

Manufacturer TE Connectivity
Description 1001 7985 00 - 1001-7985-00
Part Number 1045369-1
URL http://www.te.com/usa-en/product-1045369-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SSMA
Also Known As (Marketing Alias) 1001-7985-00
Operating Temperature Range [°C] -65 – 165
Operating Temperature Range [°F] -85 – 329
Operating Frequency [GHz] 40
Impedance [O] 50
RF Connector Mated Outer Diameter (Approximate) [mm] 7.24
RF Connector Mated Outer Diameter (Approximate) [in] .285
Packaging Method Package
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Number of Positions 1
Sealable Yes
Number of Coaxial Contacts 1
Body Material Stainless Steel
Cable Type RG 405 Semi-Rigid
Coupling Nut Base Material Stainless Steel
RF Interface SSMA
Body Finish Plated
Body Plating Material Gold
Connector Seal Type Interfacial Seal
Port Configuration Single Port
RF Connector Coupling Mechanism Threaded
Cable Connector Orientation Straight
Termination Method to Wire & Cable Solder
Connector Product Type Connector Housing
RF Connector Style Plug
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Frequency [GHz] Impedance [O] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Connector & Contact Terminates To Connector Mounting Type Number of Positions Sealable Number of Coaxial Contacts Body Material Cable Type Coupling Nut Base Material RF Interface Body Finish Body Plating Material Connector Seal Type Port Configuration RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable Connector Product Type RF Connector Style
1 1045369-1 1001 7985 00 - 1001-7985-00 Buy Now SSMA 1001-7985-00 -65 – 165 -85 – 329 40 50 7.24 .285 Package Wire & Cable Cable Mount 1 Yes 1 Stainless Steel RG 405 Semi-Rigid Stainless Steel SSMA Plated Gold Interfacial Seal Single Port Threaded Straight Solder Connector Housing Plug
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Frequency [GHz]
Impedance [O]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Number of Positions
Sealable
Number of Coaxial Contacts
Body Material
Cable Type
Coupling Nut Base Material
RF Interface
Body Finish
Body Plating Material
Connector Seal Type
Port Configuration
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
Connector Product Type
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.