Force Sensor Elements

Manufacturer TE Connectivity
Description 100 LBF COMPRESSION LOAD CELL
Part Number FC2231-0000-0100-L
URL http://www.te.com/usa-en/product-FC2231-0000-0100-L.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MEAS FC
Accuracy [% of FS] ±1
Operating Temperature [°C] 0 – 50
Operating Temperature [°F] 32 – 122
Supply Voltage [VDC] 5
Full Scale Range [lbf] 100 – 100
Sensitivity Shift [% of FS] ±.05
Zero Shift in CTR [% of FS] ±.05
Sensor Type OEM Compression Load Cells
Force Direction Compression
Output Signal 4V
Product selection
Selector Part Number Description Buy Now Series Accuracy [% of FS] Operating Temperature [°C] Operating Temperature [°F] Supply Voltage [VDC] Full Scale Range [lbf] Sensitivity Shift [% of FS] Zero Shift in CTR [% of FS] Sensor Type Force Direction Output Signal
1 FC2231-0000-0100-L 100 LBF COMPRESSION LOAD CELL Buy Now MEAS FC ±1 0 – 50 32 – 122 5 100 – 100 ±.05 ±.05 OEM Compression Load Cells Compression 4V
Part Number
Description
Buy Now
Series
Accuracy [% of FS]
Operating Temperature [°C]
Operating Temperature [°F]
Supply Voltage [VDC]
Full Scale Range [lbf]
Sensitivity Shift [% of FS]
Zero Shift in CTR [% of FS]
Sensor Type
Force Direction
Output Signal
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.