IDC D-Sub Connectors

Manufacturer TE Connectivity
Description 100 50SR CABLE PLUG ASSY - 010-7020-00
Part Number 5749111-8
URL http://www.te.com/usa-en/product-5749111-8.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIMITE 0.50 Series
Also Known As (Marketing Alias) 010-7020-00
Centerline (Pitch) [mm] 1.27
Solid Wire Range [AWG] 30 – 28
Wire Range [AWG] 30 – 28
Accepts Wire Insulation Diameter Range [mm] .74 – .91
Connector System Cable-to-Cable
Packaging Method Tube
Panel Mount Feature Without
PCB Contact Termination Area Plating Material Tin
Connector Style Plug
Contact Mating Area Plating Material Gold
Contact Base Material Phosphor Bronze
Housing Material Thermoplastic
Number of Positions 100
Housing Color Black
Mating Connector Lock Without
UL Flammability Rating UL 94V-0
Mounting Angle None
Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
PCB Mount Retention Type None
Packaging Quantity 7
Connector & Contact Terminates To Wire & Cable
Color Black
Product Type Connector
Shell Material Steel
Sealable No
Shielded Yes
Contact Underplating Material Nickel
Wire/Cable Type Round Jacketed Cable
Contact Type Pin
Connector Mounting Type Cable Mount
Cover Material Thermoplastic
Detent With
Circuit Application Signal
Preloaded Yes
Number of Rows 2
Shell Plating Material Tin over Copper
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Centerline (Pitch) [mm] Solid Wire Range [AWG] Wire Range [AWG] Accepts Wire Insulation Diameter Range [mm] Connector System Packaging Method Panel Mount Feature PCB Contact Termination Area Plating Material Connector Style Contact Mating Area Plating Material Contact Base Material Housing Material Number of Positions Housing Color Mating Connector Lock UL Flammability Rating Mounting Angle Termination Method to Wire & Cable PCB Mount Retention Type Packaging Quantity Connector & Contact Terminates To Color Product Type Shell Material Sealable Shielded Contact Underplating Material Wire/Cable Type Contact Type Connector Mounting Type Cover Material Detent Circuit Application Preloaded Number of Rows Shell Plating Material
1 5749111-8 100 50SR CABLE PLUG ASSY - 010-7020-00 Buy Now AMPLIMITE 0.50 Series 010-7020-00 1.27 30 – 28 30 – 28 .74 – .91 Cable-to-Cable Tube Without Tin Plug Gold Phosphor Bronze Thermoplastic 100 Black Without UL 94V-0 None Insulation Displacement Crimp (IDC) None 7 Wire & Cable Black Connector Steel No Yes Nickel Round Jacketed Cable Pin Cable Mount Thermoplastic With Signal Yes 2 Tin over Copper
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Centerline (Pitch) [mm]
Solid Wire Range [AWG]
Wire Range [AWG]
Accepts Wire Insulation Diameter Range [mm]
Connector System
Packaging Method
Panel Mount Feature
PCB Contact Termination Area Plating Material
Connector Style
Contact Mating Area Plating Material
Contact Base Material
Housing Material
Number of Positions
Housing Color
Mating Connector Lock
UL Flammability Rating
Mounting Angle
Termination Method to Wire & Cable
PCB Mount Retention Type
Packaging Quantity
Connector & Contact Terminates To
Color
Product Type
Shell Material
Sealable
Shielded
Contact Underplating Material
Wire/Cable Type
Contact Type
Connector Mounting Type
Cover Material
Detent
Circuit Application
Preloaded
Number of Rows
Shell Plating Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.