Compression Headers & Receptacles

Manufacturer TE Connectivity
Description 10 PINS,1.6PICH,1.65H BTOB CONN. 2 ROW
Part Number 2199035-2
URL http://www.te.com/usa-en/product-2199035-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FullAXS LC,Raychem RW-200
Contact Mating Area Plating Thickness [µm] .1 – .2
Contact Mating Area Plating Thickness [µin] 3.937 – 7.87
Height above PC Board [mm] 1.65
Height above PC Board [in] .065
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Centerline (Pitch) [mm] 1.6
Centerline (Pitch) [in] .063
Contact Current Rating (Max) [A] .3
Connector Style Plug
Connector Type Compressive Board-to-Board
Contact Mating Area Plating Material Gold
Contact Type Pin
Housing Color Black
???? High Temperature Thermoplastic
Packaging Method Tape & Reel
Packaging Quantity 3500
Product Type Connector
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Power & Signal
Connector System Board-to-Board
Number of Positions 10
Sealable No
Contact Base Material Copper Alloy
PCB Contact Termination Area Plating Material Gold Flash
PCB Mounting Style Surface Mount
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Height above PC Board [mm] Height above PC Board [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector Style Connector Type Contact Mating Area Plating Material Contact Type Housing Color ???? Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material PCB Contact Termination Area Plating Material PCB Mounting Style
1 2199035-2 10 PINS,1.6PICH,1.65H BTOB CONN. 2 ROW Buy Now FullAXS LC,Raychem RW-200 .1 – .2 3.937 – 7.87 1.65 .065 -55 – 85 -67 – 185 1.6 .063 .3 Plug Compressive Board-to-Board Gold Pin Black High Temperature Thermoplastic Tape & Reel 3500 Connector Printed Circuit Board Board Mount Power & Signal Board-to-Board 10 No Copper Alloy Gold Flash Surface Mount
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Height above PC Board [mm]
Height above PC Board [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector Style
Connector Type
Contact Mating Area Plating Material
Contact Type
Housing Color
????
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
PCB Contact Termination Area Plating Material
PCB Mounting Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.