Wire-to-Board Connector Housings

Manufacturer TE Connectivity
Description 10 MODIV HSG COMP DR .100 POL
Part Number 102387-1
URL http://www.te.com/usa-en/product-102387-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU IV/V
Row-to-Row Spacing [mm] 2.54
Centerline (Pitch) [mm] 2.54
Number of Positions 10
Number of Rows 2
Termination Method to Wire & Cable Crimp
Connector & Contact Terminates To Wire & Cable
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Row-to-Row Spacing [mm] Centerline (Pitch) [mm] Number of Positions Number of Rows Termination Method to Wire & Cable Connector & Contact Terminates To
1 102387-1 10 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 10 2 Crimp Wire & Cable
7 102387-2 14 MODIV HSG COMP DR .100 POL - 1191958 - 405750985 Buy Now Product Documentation AMPMODU IV/V 1191958 405750985 2.54 2.54 14 2 Crimp Wire & Cable
8 102387-3 16 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 16 2 Crimp Wire & Cable
9 102387-4 20 MODIV HSG COMP DR .100 POL - 2-42935-3932 Buy Now Product Documentation AMPMODU IV/V 2-42935-3932 2.54 2.54 20 2 Crimp Wire & Cable
10 102387-5 24 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 24 2 Crimp Wire & Cable
11 102387-6 26 MODIV HSG COMP DR .100 POL - 010-1079-00 Buy Now Product Documentation AMPMODU IV/V 010-1079-00 2.54 2.54 26 2 Crimp Wire & Cable
12 102387-7 30 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 30 2 Crimp Wire & Cable
13 102387-8 34 MODIV HSG COMP DR .100 POL - 2-42935-3931 Buy Now Product Documentation AMPMODU IV/V 2-42935-3931 2.54 2.54 34 2 Crimp Wire & Cable
14 102387-9 40 MODIV HSG COMP DR .100 POL - 010-6031-00 Buy Now Product Documentation AMPMODU IV/V 010-6031-00 2.54 2.54 40 2 Crimp Wire & Cable
2 1-102387-0 50 MODIV HSG COMP DR .100 POL - 010-1103-00 - WT2228-000 Buy Now Product Documentation AMPMODU IV/V 010-1103-00 WT2228-000 2.54 2.54 50 2 Crimp Wire & Cable
3 1-102387-1 60 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 60 2 Crimp Wire & Cable
4 1-102387-2 64 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 64 2 Crimp Wire & Cable
5 1-102387-3 44 MOD IV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 44 2 Crimp Wire & Cable
6 1-102387-4 08 MODIV HSG COMP DR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 8 2 Crimp Wire & Cable
Part Number
Description
Buy Now
Product Documentation
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Row-to-Row Spacing [mm]
Centerline (Pitch) [mm]
Number of Positions
Number of Rows
Termination Method to Wire & Cable
Connector & Contact Terminates To
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.