Data Connectivity Headers

Manufacturer TE Connectivity
Description 1-PORT MATENET HDR ASSY 180DEG, COD Z
Part Number 9-2308956-9
URL http://www.te.com/usa-en/product-9-2308956-9.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MATEnet
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 1.8
Centerline (Pitch) [in] .071
Operating Voltage [VDC] 60
Product Height [mm] 21.3
Product Height [in] .838
Product Length [mm] 18.8
Product Length [in] .74
Product Width [mm] 12.5
Product Width [in] .492
Impedance [O] 100
Operating Temperature (Max) [°C] 85
Operating Temperature (Max) [°F] 158
Mating Tab Thickness [mm] .4
Mating Tab Thickness [in] .015
Mating Tab Width [mm] .5
Mating Tab Width [in] .019
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 2
Sealable No
Body Material PA GF
Housing Color Blue
PCB Mount Retention Without
Board Standoff Without
Center Contact Without
Hybrid Connector No
PCB Mounting Style Through Hole
Environmental Protection Other
Contact Mating Area Plating Material Tin (Sn)
Shielded No
Contact Type Tab
Keying Code Z
Mating Retention With
Mounting Angle Vertical / 180°
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Operating Voltage [VDC] Product Height [mm] Product Height [in] Product Length [mm] Product Length [in] Product Width [mm] Product Width [in] Impedance [O] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Circuit Application Connector System Number of Positions Sealable Body Material Housing Color PCB Mount Retention Board Standoff Center Contact Hybrid Connector PCB Mounting Style Environmental Protection Contact Mating Area Plating Material Shielded Contact Type Keying Code Mating Retention Mounting Angle
1 9-2308956-9 1-PORT MATENET HDR ASSY 180DEG, COD Z Buy Now MATEnet -40 – 105 -40 – 221 1.8 .071 60 21.3 .838 18.8 .74 12.5 .492 100 85 158 .4 .015 .5 .019 Signal Board-to-Board 2 No PA GF Blue Without Without Without No Through Hole Other Tin (Sn) No Tab Z With Vertical / 180°
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Operating Voltage [VDC]
Product Height [mm]
Product Height [in]
Product Length [mm]
Product Length [in]
Product Width [mm]
Product Width [in]
Impedance [O]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Circuit Application
Connector System
Number of Positions
Sealable
Body Material
Housing Color
PCB Mount Retention
Board Standoff
Center Contact
Hybrid Connector
PCB Mounting Style
Environmental Protection
Contact Mating Area Plating Material
Shielded
Contact Type
Keying Code
Mating Retention
Mounting Angle
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.