TE Connectivity

PCB Connector Shrouds

Manufacturer TE Connectivity
Description 096 EURO SHROUD
Part Number 1-533236-0
Row-to-Row Spacing [MM] 2.54
Accessory Type Shroud
Centerline (Pitch) [INCH] .1
Centerline (Pitch) [MM] 2.54
Standoff Height [INCH] .165
Standoff Height [MM] 4.19
Number of Columns 32
Number of Rows 3
Size Standard
Operating Temperature Range [DEGC] -55 – 105
Operating Temperature Range [DEGF] -67 – 221
Number of Positions 96
Standoff With
Row-to-Row Spacing [INCH] .1
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Row-to-Row Spacing [MM] Accessory Type Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Standoff Height [INCH] Standoff Height [MM] Number of Columns Number of Rows Size Operating Temperature Range [DEGC] Operating Temperature Range [DEGF] Number of Positions Standoff Row-to-Row Spacing [INCH]
1 148527-1 EURO SHROUD 160 POS Buy Now 2.54 Shroud .1 2.54 .25 6.35 32 5 Expanded -55 – 105 -67 – 221 160 With .1
2 1-533236-0 096 EURO SHROUD Buy Now 2.54 Shroud .1 2.54 .165 4.19 32 3 Standard -55 – 105 -67 – 221 96 With .1
3 1-533236-1 096 EURO SHROUD Buy Now 2.54 Shroud .1 2.54 .315 8 32 3 Standard -55 – 105 -67 – 221 96 With .1
4 532533-1 EUROCARD 96 POS S/T PIN HSG Buy Now 2.54 Shroud .1 2.54 .03 .76 32 3 Standard -55 – 125 -67 – 257 96 With .1
5 533236-4 096 EURO SHROUD - 2-42933-1342 Buy Now 2-42933-1342 2.54 Shroud .1 2.54 .1 2.54 32 3 Standard -55 – 105 -67 – 221 96 With .1
6 533236-5 096 EURO SHROUD Buy Now 2.54 Shroud .1 2.54 .25 6.35 32 3 Standard -55 – 105 -67 – 221 96 With .1
7 533236-7 096 EURO SHROUD Buy Now 2.54 Shroud .1 2.54 .135 3.43 32 3 Standard -55 – 105 -67 – 221 96 With .1
8 533236-8 096 EURO SHROUD Buy Now 2.54 Shroud .1 2.54 .285 7.24 32 3 Standard -55 – 105 -67 – 221 96 With .1
9 535074-1 EURO SHROUD 96 POS Buy Now 2.54 Shroud .1 2.54 .1 2.54 32 3 Standard -65 – 105 -85 – 221 96 With .1
10 535074-2 EURO SHROUD 96 POS Buy Now 2.54 Shroud .1 2.54 .25 6.35 32 3 Standard -65 – 105 -85 – 221 96 With .1
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Row-to-Row Spacing [MM]
Accessory Type
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
Standoff Height [INCH]
Standoff Height [MM]
Number of Columns
Number of Rows
Size
Operating Temperature Range [DEGC]
Operating Temperature Range [DEGF]
Number of Positions
Standoff
Row-to-Row Spacing [INCH]
Documentation
Contact the supplier