Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 090III 10P PLUG ASSY BROWN
Part Number 936092-4
URL http://www.te.com/usa-en/product-936092-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Multilock Connector System
Height [mm] 13.5
Height [in] .531
Length [mm] 26
Length [in] 1.02
Row-to-Row Spacing [mm] 5
Row-to-Row Spacing [in] .196
Width [mm] 21
Width [in] .826
Mating Tab Width [mm] 2.28
Mating Tab Width [in] .09
Centerline (Pitch) [mm] 4
Centerline (Pitch) [in] .157
Connector System Wire-to-Wire
Serviceable No
Polarized Yes
Number of Positions 10
Primary Locking Feature Integrated in Housing
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Connector & Contact Terminates To Wire & Cable
Packaging Method Bag
Cable Exit Angle 180°
Color Brown
Body Material PBT
Packaging Quantity 430
Connector Position Assurance Capable No
Sealable No
Number of Rows 2
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Connector & Contact Terminates To Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 936092-4 090III 10P PLUG ASSY BROWN Buy Now Multilock Connector System 13.5 .531 26 1.02 5 .196 21 .826 2.28 .09 4 .157 Wire-to-Wire No Yes 10 Integrated in Housing No Housing for female terminals No Without No Wire & Cable Bag 180° Brown PBT 430 No No 2 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Connector & Contact Terminates To
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.