IDC D-Sub Connectors

Manufacturer TE Connectivity
Description 09 POS HDF PLUG, AP, LEAD FREE
Part Number 1658615-4
URL http://www.te.com/usa-en/product-1658615-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDF for Flat Ribbon Cable
Centerline (Pitch) [mm] 2.77
Solid Wire Range [AWG] 28 – 26
Cable Insulation Diameter [mm] .81 – .97
Wire Range [AWG] 28 – 26
Connector System Cable-to-Cable
Packaging Method Tube
PCB Contact Termination Area Plating Material Tin
Connector Style Plug
Contact Mating Area Plating Material Gold
Contact Base Material Phosphor Bronze
Housing Material Thermoplastic
Shell Type All Plastic
Number of Positions 9
Mating Connector Lock With
UL Flammability Rating UL 94V-0
Mounting Angle Straight
Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
Profile Low
PCB Mount Retention Type None
Packaging Quantity 40
Connector & Contact Terminates To Wire & Cable
Mating Connector Lock Type Threaded Insert, 4-40 UNC
Color Black
Enclosure Without
Product Type Connector
Sealable No
Shielded Yes
Contact Underplating Material Nickel
Shell Size 1
Wire/Cable Type Ribbon Cable
Contact Type Pin
Connector Mounting Type Cable Mount
Cover Material Thermoplastic
Circuit Application Signal
Contact Size 20
Preloaded Yes
Number of Rows 2
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Centerline (Pitch) [mm] Solid Wire Range [AWG] Cable Insulation Diameter [mm] Wire Range [AWG] Connector System Packaging Method PCB Contact Termination Area Plating Material Connector Style Contact Mating Area Plating Material Contact Base Material Housing Material Shell Type Number of Positions Mating Connector Lock UL Flammability Rating Mounting Angle Termination Method to Wire & Cable Profile PCB Mount Retention Type Packaging Quantity Connector & Contact Terminates To Mating Connector Lock Type Color Enclosure Product Type Sealable Shielded Contact Underplating Material Shell Size Wire/Cable Type Contact Type Connector Mounting Type Cover Material Circuit Application Contact Size Preloaded Number of Rows
1 1658615-4 09 POS HDF PLUG, AP, LEAD FREE Buy Now HDF for Flat Ribbon Cable 2.77 28 – 26 .81 – .97 28 – 26 Cable-to-Cable Tube Tin Plug Gold Phosphor Bronze Thermoplastic All Plastic 9 With UL 94V-0 Straight Insulation Displacement Crimp (IDC) Low None 40 Wire & Cable Threaded Insert, 4-40 UNC Black Without Connector No Yes Nickel 1 Ribbon Cable Pin Cable Mount Thermoplastic Signal 20 Yes 2
Part Number
Description
Buy Now
Series
Centerline (Pitch) [mm]
Solid Wire Range [AWG]
Cable Insulation Diameter [mm]
Wire Range [AWG]
Connector System
Packaging Method
PCB Contact Termination Area Plating Material
Connector Style
Contact Mating Area Plating Material
Contact Base Material
Housing Material
Shell Type
Number of Positions
Mating Connector Lock
UL Flammability Rating
Mounting Angle
Termination Method to Wire & Cable
Profile
PCB Mount Retention Type
Packaging Quantity
Connector & Contact Terminates To
Mating Connector Lock Type
Color
Enclosure
Product Type
Sealable
Shielded
Contact Underplating Material
Shell Size
Wire/Cable Type
Contact Type
Connector Mounting Type
Cover Material
Circuit Application
Contact Size
Preloaded
Number of Rows
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.