PCB D-Sub Connectors

Manufacturer TE Connectivity
Description 09 MSFL PLUG RA 318 (SL,FM)
Part Number 5747250-6
URL http://www.te.com/usa-en/product-5747250-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIMITE HD-20
Contact Mating Area Plating Thickness [µin] 30
Mounting Hole Diameter [mm] 3.05
Mounting Hole Diameter [in] .12
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Post Size [mm] .66
Post Size [in] .026
Termination Post Length [mm] 3.18
Termination Post Length [in] .125
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.74
Centerline (Pitch) [in] .108
Contact Current Rating (Max) [A] 6
Footprint [mm] 8.08
Footprint [in] .318
Connector Style Plug
Number of Rows 2
Shell Size 1
Profile Standard
Comment Plugs are preloaded with size 20 DF posted pin contacts
Contact Mating Area Plating Material Gold
Housing Color Black
Housing Material Polyester
Packaging Method Tray
Packaging Quantity 130
Preloaded Yes
Product Type Connector
Shell Material Carbon Steel
Shell Plating Material Tin over Copper
UL Flammability Rating UL 94V-0
Row-to-Row Spacing 2.84 mm
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 9
Sealable No
Contact Base Material Brass
Eyelet Material Brass
Eyelet Plating Material Tin
Female Screwlock Material Zinc
Female Screwlock Plating Material Clear Chromate
Grounding Straps With
PCB Mount Retention Type Mounting Hole
PCB Mount Orientation Right Angle
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Plastic No
Mating Connector Lock Type Female Screwlocks, Fixed
Panel Mount Feature Without
Grounding Clips Without
Grounding Indents With
Mating Connector Lock With
PCB Mounting Style Through Hole
Shell Type Front Metal Shell
Contact Underplating Material Nickel
Contact Shape Round
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µin] Mounting Hole Diameter [mm] Mounting Hole Diameter [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Post Size [mm] Post Size [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Footprint [mm] Footprint [in] Connector Style Number of Rows Shell Size Profile Comment Contact Mating Area Plating Material Housing Color Housing Material Packaging Method Packaging Quantity Preloaded Product Type Shell Material Shell Plating Material UL Flammability Rating Row-to-Row Spacing Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Eyelet Material Eyelet Plating Material Female Screwlock Material Female Screwlock Plating Material Grounding Straps PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Plastic Mating Connector Lock Type Panel Mount Feature Grounding Clips Grounding Indents Mating Connector Lock PCB Mounting Style Shell Type Contact Underplating Material Contact Shape
1 5747250-6 09 MSFL PLUG RA 318 (SL,FM) Buy Now AMPLIMITE HD-20 30 3.05 .12 1.57 .062 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 8.08 .318 Plug 2 1 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tray 130 Yes Connector Carbon Steel Tin over Copper UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 9 No Brass Brass Tin Zinc Clear Chromate With Mounting Hole Right Angle With Tin No Female Screwlocks, Fixed Without Without With With Through Hole Front Metal Shell Nickel Round
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µin]
Mounting Hole Diameter [mm]
Mounting Hole Diameter [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Post Size [mm]
Post Size [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Footprint [mm]
Footprint [in]
Connector Style
Number of Rows
Shell Size
Profile
Comment
Contact Mating Area Plating Material
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Preloaded
Product Type
Shell Material
Shell Plating Material
UL Flammability Rating
Row-to-Row Spacing
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Eyelet Material
Eyelet Plating Material
Female Screwlock Material
Female Screwlock Plating Material
Grounding Straps
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Plastic
Mating Connector Lock Type
Panel Mount Feature
Grounding Clips
Grounding Indents
Mating Connector Lock
PCB Mounting Style
Shell Type
Contact Underplating Material
Contact Shape
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.