PCB D-Sub Connectors

Manufacturer TE Connectivity
Description 09 HTMSFL PLUG RA 318 (SL,BL)
Part Number 5788793-1
URL http://www.te.com/usa-en/product-5788793-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIMITE HD-20
Contact Mating Area Plating Thickness [µin] 30
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Post Size [in] .026
Termination Post Length [mm] 3.18
Termination Post Length [in] .125
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.28
Centerline (Pitch) [in] .089
Contact Current Rating (Max) [A] 6
Footprint [mm] 8.08
Footprint [in] .318
Connector Style Plug
Number of Rows 2
Shell Size 1
Profile Standard
Boardlock Material Copper Alloy
Boardlock Plating Material Tin
Contact Mating Area Plating Material Gold
Housing Color Black
Housing Material Thermoplastic
Mating Alignment With
Packaging Method Tray
Packaging Quantity 130
Preloaded Yes
Product Type Connector
Shell Material Steel
Shell Plating Material Tin
UL Flammability Rating UL 94V-0
Row-to-Row Spacing .112 in
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 9
Sealable No
Contact Base Material Brass
Eyelet Material Brass
Eyelet Plating Material Tin
Female Screwlock Material Zinc
Female Screwlock Plating Material Clear Chromate
Grounding Straps With
PCB Mount Retention Type Boardlock
PCB Mount Orientation Right Angle
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Plastic No
Mating Connector Lock Type Female Screwlocks, Fixed
Panel Mount Feature Without
Grounding Clips Without
Grounding Indents With
High Temperature Housing Yes
Mating Connector Lock With
PCB Mount Alignment With
PCB Mounting Style Through Hole
Shell Type Front Metal Shell
Contact Underplating Material Nickel
Contact Shape Round
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µin] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Post Size [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Footprint [mm] Footprint [in] Connector Style Number of Rows Shell Size Profile Boardlock Material Boardlock Plating Material Contact Mating Area Plating Material Housing Color Housing Material Mating Alignment Packaging Method Packaging Quantity Preloaded Product Type Shell Material Shell Plating Material UL Flammability Rating Row-to-Row Spacing Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Eyelet Material Eyelet Plating Material Female Screwlock Material Female Screwlock Plating Material Grounding Straps PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Plastic Mating Connector Lock Type Panel Mount Feature Grounding Clips Grounding Indents High Temperature Housing Mating Connector Lock PCB Mount Alignment PCB Mounting Style Shell Type Contact Underplating Material Contact Shape
1 5788793-1 09 HTMSFL PLUG RA 318 (SL,BL) Buy Now AMPLIMITE HD-20 30 1.57 .062 .026 3.18 .125 -55 – 105 -67 – 221 2.28 .089 6 8.08 .318 Plug 2 1 Standard Copper Alloy Tin Gold Black Thermoplastic With Tray 130 Yes Connector Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No Brass Brass Tin Zinc Clear Chromate With Boardlock Right Angle With Tin No Female Screwlocks, Fixed Without Without With Yes With With Through Hole Front Metal Shell Nickel Round
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µin]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Post Size [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Footprint [mm]
Footprint [in]
Connector Style
Number of Rows
Shell Size
Profile
Boardlock Material
Boardlock Plating Material
Contact Mating Area Plating Material
Housing Color
Housing Material
Mating Alignment
Packaging Method
Packaging Quantity
Preloaded
Product Type
Shell Material
Shell Plating Material
UL Flammability Rating
Row-to-Row Spacing
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Eyelet Material
Eyelet Plating Material
Female Screwlock Material
Female Screwlock Plating Material
Grounding Straps
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Plastic
Mating Connector Lock Type
Panel Mount Feature
Grounding Clips
Grounding Indents
High Temperature Housing
Mating Connector Lock
PCB Mount Alignment
PCB Mounting Style
Shell Type
Contact Underplating Material
Contact Shape
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.