IDC D-Sub Connectors

Manufacturer TE Connectivity
Description 09 HDE PMOLD RCPT, LEAD FREE
Part Number 747516-7
URL http://www.te.com/usa-en/product-747516-7.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDE IDC Insulation
Cable Outside Diameter [mm] 4.19 – 11.56
Centerline (Pitch) [mm] 1.38
Solid Wire Range [AWG] 26 – 22
Cable Insulation Diameter [mm] 4.19 – 11.56
Wire Range [AWG] 26 – 22
Accepts Wire Insulation Diameter Range [mm] 1.52
Connector System Cable-to-Cable
Packaging Method Package
PCB Contact Termination Area Plating Material Tin
Connector Style Receptacle
Contact Mating Area Plating Material Gold
Contact Base Material Phosphor Bronze
Shell Type Front Metal Shell
Number of Positions 9
Mating Connector Lock With
Mounting Angle Straight
Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
Shield Material Steel
Wire Insulation Support With
PCB Mount Retention Type None
Packaging Quantity 1
Shield Plating Material Tin
Connector & Contact Terminates To Wire & Cable
Mating Connector Lock Type Mounting Holes
Color Black
Enclosure With
Product Type Connector
Shell Material Steel
Sealable No
Shielded Yes
Contact Underplating Material Nickel
Shell Size 1
Wire/Cable Type Round Jacketed Cable
Contact Type Socket
Connector Mounting Type Cable Mount
Circuit Application Signal
Contact Size 20
Preloaded Yes
Number of Rows 2
Shell Plating Material Tin
Product selection
Selector Part Number Description Buy Now Series Cable Outside Diameter [mm] Centerline (Pitch) [mm] Solid Wire Range [AWG] Cable Insulation Diameter [mm] Wire Range [AWG] Accepts Wire Insulation Diameter Range [mm] Connector System Packaging Method PCB Contact Termination Area Plating Material Connector Style Contact Mating Area Plating Material Contact Base Material Shell Type Number of Positions Mating Connector Lock Mounting Angle Termination Method to Wire & Cable Shield Material Wire Insulation Support PCB Mount Retention Type Packaging Quantity Shield Plating Material Connector & Contact Terminates To Mating Connector Lock Type Color Enclosure Product Type Shell Material Sealable Shielded Contact Underplating Material Shell Size Wire/Cable Type Contact Type Connector Mounting Type Circuit Application Contact Size Preloaded Number of Rows Shell Plating Material
1 747516-7 09 HDE PMOLD RCPT, LEAD FREE Buy Now HDE IDC Insulation 4.19 – 11.56 1.38 26 – 22 4.19 – 11.56 26 – 22 1.52 Cable-to-Cable Package Tin Receptacle Gold Phosphor Bronze Front Metal Shell 9 With Straight Insulation Displacement Crimp (IDC) Steel With None 1 Tin Wire & Cable Mounting Holes Black With Connector Steel No Yes Nickel 1 Round Jacketed Cable Socket Cable Mount Signal 20 Yes 2 Tin
2 747516-9 KIT,RCPT,9P,HDE,SHLD HDWRE Buy Now HDE IDC Insulation 4.19 – 11.56 1.38 26 – 22 4.19 – 11.56 26 – 22 1.52 Cable-to-Cable Package Tin Receptacle Gold Flash Phosphor Bronze Front Metal Shell 9 With Straight Insulation Displacement Crimp (IDC) Steel With None 1 Tin Wire & Cable Mounting Holes Black With Connector Steel No Yes Nickel 1 Round Jacketed Cable Socket Cable Mount Signal 20 Yes 2 Tin
3 747532-7 KIT,RCPT,15P,HDE,SHLD HDWRE Buy Now HDE IDC Insulation 4.19 – 11.56 2.77 26 – 22 4.19 – 11.56 26 – 22 1.52 Cable-to-Cable Package Tin Receptacle Gold Phosphor Bronze Front Metal Shell 15 With Straight Insulation Displacement Crimp (IDC) Steel With None 1 Tin Wire & Cable Mounting Holes Black With Connector Steel No Yes Nickel 2 Round Jacketed Cable Socket Cable Mount Signal 20 Yes 2 Tin
4 747532-8 KIT,RCPT,15P,HDE,SHLD HDWRE Buy Now HDE IDC Insulation 4.19 – 11.56 2.77 26 – 22 4.19 – 11.56 26 – 22 1.52 Cable-to-Cable Package Tin Receptacle Gold Flash Phosphor Bronze Front Metal Shell 15 With Straight Insulation Displacement Crimp (IDC) Steel With None 1 Tin Wire & Cable Mounting Holes Black With Connector Steel No Yes Nickel 2 Discrete Wire Socket Cable Mount Signal 20 Yes 2 Tin
5 747548-8 KIT,RCPT,25P,HDE,SHLD HDWRE Buy Now HDE IDC Insulation 4.19 – 11.56 2.77 26 – 22 4.19 – 11.56 26 – 22 1.52 Cable-to-Cable Package Tin Receptacle Gold Phosphor Bronze Front Metal Shell 25 With Straight Insulation Displacement Crimp (IDC) Steel With None 1 Tin Wire & Cable Mounting Holes Black With Connector Steel No Yes Nickel 3 Discrete Wire Socket Cable Mount Signal 20 Yes 2 Tin
6 747548-9 KIT,RCPT,25P,HDE,SHLD HDWRE Buy Now HDE IDC Insulation 4.19 – 11.56 1.38 26 – 22 4.19 – 11.56 26 – 22 1.52 Cable-to-Cable Package Tin Receptacle Gold Flash Phosphor Bronze Front Metal Shell 25 With Straight Insulation Displacement Crimp (IDC) Steel With None 1 Tin Wire & Cable Mounting Holes Black With Connector Steel No Yes Nickel 3 Discrete Wire Socket Cable Mount Signal 20 Yes 2 Tin
7 747564-9 KIT,RCPT,37P,HDE,SHLD HDWRE Buy Now HDE IDC Insulation 5.84 – 14.28 1.38 26 – 22 5.84 – 14.28 26 – 22 1.52 Cable-to-Cable Package Tin Receptacle Gold Flash Phosphor Bronze Front Metal Shell 37 With Straight Insulation Displacement Crimp (IDC) Steel With None 1 Tin Wire & Cable Mounting Holes Black With Connector Steel No Yes Nickel 4 Discrete Wire Socket Cable Mount Signal 20 Yes 2 Tin
Part Number
Description
Buy Now
Series
Cable Outside Diameter [mm]
Centerline (Pitch) [mm]
Solid Wire Range [AWG]
Cable Insulation Diameter [mm]
Wire Range [AWG]
Accepts Wire Insulation Diameter Range [mm]
Connector System
Packaging Method
PCB Contact Termination Area Plating Material
Connector Style
Contact Mating Area Plating Material
Contact Base Material
Shell Type
Number of Positions
Mating Connector Lock
Mounting Angle
Termination Method to Wire & Cable
Shield Material
Wire Insulation Support
PCB Mount Retention Type
Packaging Quantity
Shield Plating Material
Connector & Contact Terminates To
Mating Connector Lock Type
Color
Enclosure
Product Type
Shell Material
Sealable
Shielded
Contact Underplating Material
Shell Size
Wire/Cable Type
Contact Type
Connector Mounting Type
Circuit Application
Contact Size
Preloaded
Number of Rows
Shell Plating Material
Documentation
AMPLIMITE HDE-20 Insulation Displacement Connector - 747516-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 747516-9
AMPLIMITE HDE-20 Insulation Displacement Connector - 747532-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 747532-8
AMPLIMITE HDE-20 Insulation Displacement Connector - 747548-8
AMPLIMITE HDE-20 Insulation Displacement Connector - 747548-9
AMPLIMITE HDE-20 Insulation Displacement Connector - 747564-9
AMPLIMITE Shielding Hardware Connector - 747516-7
AMPLIMITE Shielding Hardware Connector - 747516-9
AMPLIMITE Shielding Hardware Connector - 747532-7
AMPLIMITE Shielding Hardware Connector - 747532-8
AMPLIMITE Shielding Hardware Connector - 747548-8
AMPLIMITE Shielding Hardware Connector - 747548-9
AMPLIMITE Shielding Hardware Connector - 747564-9
AMPLIMITE HDE-20 IDC Connectors - 747516-7
AMPLIMITE HDE-20 IDC Connectors - 747516-9
AMPLIMITE HDE-20 IDC Connectors - 747532-7
AMPLIMITE HDE-20 IDC Connectors - 747532-8
AMPLIMITE HDE-20 IDC Connectors - 747548-8
AMPLIMITE HDE-20 IDC Connectors - 747548-9
AMPLIMITE HDE-20 IDC Connectors - 747564-9
AMPLIMITE HDE-20 Shielding Hardware Kits With and Without Enclosures - 747516-7
AMPLIMITE HDE-20 Shielding Hardware Kits With and Without Enclosures - 747516-9
AMPLIMITE HDE-20 Shielding Hardware Kits With and Without Enclosures - 747532-7
AMPLIMITE HDE-20 Shielding Hardware Kits With and Without Enclosures - 747532-8
AMPLIMITE HDE-20 Shielding Hardware Kits With and Without Enclosures - 747548-8
AMPLIMITE HDE-20 Shielding Hardware Kits With and Without Enclosures - 747548-9
AMPLIMITE HDE-20 Shielding Hardware Kits With and Without Enclosures - 747564-9
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 747516-7
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 747516-9
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 747532-7
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 747532-8
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 747548-8
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 747548-9
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 747564-9
Shielding Hardware Kits w/AMPLIMITE hde-20 hdp-20 and HDP-22 Connector - 747516-7
Shielding Hardware Kits w/AMPLIMITE hde-20 hdp-20 and HDP-22 Connector - 747516-9
Shielding Hardware Kits w/AMPLIMITE hde-20 hdp-20 and HDP-22 Connector - 747532-7
Shielding Hardware Kits w/AMPLIMITE hde-20 hdp-20 and HDP-22 Connector - 747532-8
Shielding Hardware Kits w/AMPLIMITE hde-20 hdp-20 and HDP-22 Connector - 747548-8
Shielding Hardware Kits w/AMPLIMITE hde-20 hdp-20 and HDP-22 Connector - 747548-9
Shielding Hardware Kits w/AMPLIMITE hde-20 hdp-20 and HDP-22 Connector - 747564-9
AMPLIMITE HDE-20 Insulation Displacement Connector - 747516-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 747516-9
AMPLIMITE HDE-20 Insulation Displacement Connector - 747532-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 747532-8
AMPLIMITE HDE-20 Insulation Displacement Connector - 747548-8
AMPLIMITE HDE-20 Insulation Displacement Connector - 747548-9
AMPLIMITE HDE-20 Insulation Displacement Connector - 747564-9
AMPLIMITE HDE-20 & HDP-20 Shielding Hardware - 747516-7
AMPLIMITE HDE-20 & HDP-20 Shielding Hardware - 747516-9
AMPLIMITE HDE-20 & HDP-20 Shielding Hardware - 747532-7
AMPLIMITE HDE-20 & HDP-20 Shielding Hardware - 747532-8
AMPLIMITE HDE-20 & HDP-20 Shielding Hardware - 747548-8
AMPLIMITE HDE-20 & HDP-20 Shielding Hardware - 747548-9
AMPLIMITE HDE-20 & HDP-20 Shielding Hardware - 747564-9
AMPLIMITE HDE-20 & HDP-20 Shielding Hardware - 747516-7
AMPLIMITE HDE-20 & HDP-20 Shielding Hardware - 747516-9
AMPLIMITE HDE-20 & HDP-20 Shielding Hardware - 747532-7
AMPLIMITE HDE-20 & HDP-20 Shielding Hardware - 747532-8
AMPLIMITE HDE-20 & HDP-20 Shielding Hardware - 747548-8
AMPLIMITE HDE-20 & HDP-20 Shielding Hardware - 747548-9
AMPLIMITE HDE-20 & HDP-20 Shielding Hardware - 747564-9
KIT, RCPT, SHIELDING HARDWARE, SIZE 1, 9 POSN, HDE-20, AMPLIMITE - 747516-7
KIT, RCPT, SHIELDING HARDWARE, SIZE 1, 9 POSN, HDE-20, AMPLIMITE - 747516-9
KIT, RCPT, SHIELDING HARDWARE, SIZE 2, 15 POSN, HDE-20, AMPLIMITE - 747532-7
KIT, RCPT, SHIELDING HARDWARE, SIZE 2, 15 POSN, HDE-20, AMPLIMITE - 747532-8
3D PDF - 747532-7
3D PDF - 747532-8
KIT, RCPT, SHIELDING HARDWARE, SIZE 3, 25 POSN, HDE-20, AMPLIMITE - 747548-8
KIT, RCPT, SHIELDING HARDWARE, SIZE 3, 25 POSN, HDE-20, AMPLIMITE - 747548-9
3D PDF - 747548-8
3D PDF - 747548-9
KIT, RCPT, SHIELDING HARDWARE, SIZE 4, 37 POSN, HDE-20, AMPLIMITE - 747564-9
3D PDF - 747564-9
AMPLIMITE Subminiature D Connectors - Cable Connectors - 747516-7
AMPLIMITE Subminiature D Connectors - Cable Connectors - 747516-9
AMPLIMITE Subminiature D Connectors - Cable Connectors - 747532-7
AMPLIMITE Subminiature D Connectors - Cable Connectors - 747532-8
AMPLIMITE Subminiature D Connectors - Cable Connectors - 747548-8
AMPLIMITE Subminiature D Connectors - Cable Connectors - 747548-9
AMPLIMITE Subminiature D Connectors - Cable Connectors - 747564-9
3D PDF - 747516-7
3D PDF - 747516-9
MD_747516-7_12232013927_dmtec - 747516-7
AMPLIMITE D-SUBMINIATURE CONNECTORS REPORT - 747516-7
AMPLIMITE D-SUBMINIATURE CONNECTORS REPORT - 747516-9
AMPLIMITE D-SUBMINIATURE CONNECTORS REPORT - 747532-7
AMPLIMITE D-SUBMINIATURE CONNECTORS REPORT - 747532-8
AMPLIMITE D-SUBMINIATURE CONNECTORS REPORT - 747548-8
AMPLIMITE D-SUBMINIATURE CONNECTORS REPORT - 747548-9
AMPLIMITE D-SUBMINIATURE CONNECTORS REPORT - 747564-9
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.