IDC D-Sub Connectors

Manufacturer TE Connectivity
Description 09 HDE MS RCPT,26-30,LEAD FREE
Part Number 1-745491-6
URL http://www.te.com/usa-en/product-1-745491-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDE IDC Insulation
Wire Range [AWG] 30 – 26
Connector Style Receptacle
Color Black
Shielded Yes
Shell Size 1
Wire/Cable Type Round Jacketed Cable
Contact Size 20
Preloaded Yes
Number of Rows 2
Product selection
Selector Part Number Description Buy Now Series Centerline (Pitch) [mm] Wire Range [AWG] Connector System Connector Style Number of Positions Connector & Contact Terminates To Color Shielded Shell Size Wire/Cable Type Connector Mounting Type Contact Size Preloaded Number of Rows
1 1-745491-6 09 HDE MS RCPT,26-30,LEAD FREE Buy Now HDE IDC Insulation 30 – 26 Receptacle Black Yes 1 Round Jacketed Cable 20 Yes 2
2 1-745491-9 RCPT ASSY,9P,HDE,MS Buy Now HDE IDC Insulation 2.743 22 – 20 Wire-to-Wire Receptacle 9 Wire & Cable Black Yes 1 Round Jacketed Cable Panel 20 Yes 2
3 1-745493-6 RCPT ASSY,15P,HDE,MS Buy Now HDE IDC Insulation 30 – 26 Receptacle Black Yes 2 Discrete Wire 20 Yes 2
4 1-745495-7 25 HDE MS RCPT,26-30,LEAD FREE Buy Now HDE IDC Insulation 2.768 30 – 26 Wire-to-Wire Receptacle 25 Wire & Cable Black Yes 3 Round Jacketed Cable Panel 20 Yes 2
5 1-745495-9 25 HDE MS RCPT,20-22,LEAD FREE Buy Now HDE IDC Insulation 22 – 20 Receptacle Black Yes 3 Discrete Wire 20 Yes 2
6 1-745497-6 RCPT ASSY,37P,HDE,MS Buy Now HDE IDC Insulation 30 – 26 Receptacle Black Yes 4 Round Jacketed Cable 20 Yes 2
7 1-745497-7 RCPT ASSY,37P,HDE,MS Buy Now HDE IDC Insulation 26 – 22 Receptacle Black Yes 4 Round Jacketed Cable 20 Yes 2
8 2-745495-0 25 HDE MS RCPT,22-26,LEAD FREE Buy Now HDE IDC Insulation 26 – 22 Receptacle Black Yes 3 Discrete Wire 20 Yes 2
Part Number
Description
Buy Now
Series
Centerline (Pitch) [mm]
Wire Range [AWG]
Connector System
Connector Style
Number of Positions
Connector & Contact Terminates To
Color
Shielded
Shell Size
Wire/Cable Type
Connector Mounting Type
Contact Size
Preloaded
Number of Rows
Documentation
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745491-6
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745491-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745491-8
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745491-9
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745493-4
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745493-5
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745493-6
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745495-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745495-8
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745495-9
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745497-5
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745497-6
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745497-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 2-745495-0
AMPLIMITE HDE-20 IDC Connectors - 1-745491-6
AMPLIMITE HDE-20 IDC Connectors - 1-745491-7
AMPLIMITE HDE-20 IDC Connectors - 1-745491-8
AMPLIMITE HDE-20 IDC Connectors - 1-745491-9
AMPLIMITE HDE-20 IDC Connectors - 1-745493-4
AMPLIMITE HDE-20 IDC Connectors - 1-745493-5
AMPLIMITE HDE-20 IDC Connectors - 1-745493-6
AMPLIMITE HDE-20 IDC Connectors - 1-745495-7
AMPLIMITE HDE-20 IDC Connectors - 1-745495-8
AMPLIMITE HDE-20 IDC Connectors - 1-745495-9
AMPLIMITE HDE-20 IDC Connectors - 1-745497-5
AMPLIMITE HDE-20 IDC Connectors - 1-745497-6
AMPLIMITE HDE-20 IDC Connectors - 1-745497-7
AMPLIMITE HDE-20 IDC Connectors - 2-745495-0
3D PDF - 1-745493-4
3D PDF - 1-745493-5
3D PDF - 1-745493-6
3D PDF - 1-745497-5
3D PDF - 1-745497-6
3D PDF - 1-745497-7
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 1-745491-6
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 1-745491-7
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 1-745491-8
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 1-745491-9
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 1-745493-4
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 1-745493-5
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 1-745493-6
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 1-745495-7
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 1-745495-8
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 1-745495-9
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 1-745497-5
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 1-745497-6
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 1-745497-7
AMPLIMITE High Den. (HDE-20) Insulation Displacement Metal Shell Conn. - 2-745495-0
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745491-6
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745491-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745491-8
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745491-9
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745493-4
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745493-5
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745493-6
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745495-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745495-8
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745495-9
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745497-5
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745497-6
AMPLIMITE HDE-20 Insulation Displacement Connector - 1-745497-7
AMPLIMITE HDE-20 Insulation Displacement Connector - 2-745495-0
RECEPTACLE ASSEMBLY, METAL SHELL, SIZE 1, 9 POSITION, SERIES HDE-20 FOR MASS TERMINATION - 1-745491-6
RECEPTACLE ASSEMBLY, METAL SHELL, SIZE 1, 9 POSITION, SERIES HDE-20 FOR MASS TERMINATION - 1-745491-7
RECEPTACLE ASSEMBLY, METAL SHELL, SIZE 1, 9 POSITION, SERIES HDE-20 FOR MASS TERMINATION - 1-745491-8
RECEPTACLE ASSEMBLY, METAL SHELL, SIZE 1, 9 POSITION, SERIES HDE-20 FOR MASS TERMINATION - 1-745491-9
RECEPTACLE ASSEMBLY, METAL SHELL, SIZE 2, 15 POSITION, SERIES HDE-20 FOR MASS TERMINATION - 1-745493-4
RECEPTACLE ASSEMBLY, METAL SHELL, SIZE 2, 15 POSITION, SERIES HDE-20 FOR MASS TERMINATION - 1-745493-5
RECEPTACLE ASSEMBLY, METAL SHELL, SIZE 2, 15 POSITION, SERIES HDE-20 FOR MASS TERMINATION - 1-745493-6
RECEPTACLE ASSEMBLY, METAL SHELL, SIZE 3, 25 POSITION, - 1-745495-7
RECEPTACLE ASSEMBLY, METAL SHELL, SIZE 3, 25 POSITION, - 1-745495-8
RECEPTACLE ASSEMBLY, METAL SHELL, SIZE 3, 25 POSITION, - 1-745495-9
RECEPTACLE ASSEMBLY, METAL SHELL, SIZE 3, 25 POSITION, - 2-745495-0
RECEPTACLE ASSEMBLY, METAL SHELL, SIZE 4, 37 POSITION, SERIES HDE-20 FOR MASS TERMINATION - 1-745497-5
RECEPTACLE ASSEMBLY, METAL SHELL, SIZE 4, 37 POSITION, SERIES HDE-20 FOR MASS TERMINATION - 1-745497-6
RECEPTACLE ASSEMBLY, METAL SHELL, SIZE 4, 37 POSITION, SERIES HDE-20 FOR MASS TERMINATION - 1-745497-7
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745491-6
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745491-7
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745491-8
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745491-9
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745493-4
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745493-5
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745493-6
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745495-7
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745495-8
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745495-9
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745497-5
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745497-6
AMPLIMITE Subminiature D Connectors - Cable Connectors - 1-745497-7
AMPLIMITE Subminiature D Connectors - Cable Connectors - 2-745495-0
3D PDF - 1-745491-6
3D PDF - 1-745491-7
3D PDF - 1-745491-8
3D PDF - 1-745491-9
3D PDF - 1-745495-7
3D PDF - 1-745495-8
3D PDF - 1-745495-9
3D PDF - 2-745495-0
MD_1-745491-7_050720181253_dmtec - 1-745491-7
MD_1-745491-8_07022013726_dmtec - 1-745491-8
MD_1-745493-5_06252013103_dmtec - 1-745493-5
MD_1-745495-7_120320122127 - 1-745495-7
MD_1-745495-8_10092015729_dmtec - 1-745495-8
MD_1-745497-5_07072014157_dmtec - 1-745497-5
MD_1-745497-6_10092015730_dmtec - 1-745497-6
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.