IDC D-Sub Connectors

Manufacturer TE Connectivity
Description 09 HDE MS RCPT,22-26,LEAD FREE
Part Number 1-745491-8
URL http://www.te.com/usa-en/product-1-745491-8.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDE IDC Insulation
Wire Range [AWG] 26 – 22
Connector Style Receptacle
Color Black
Shielded Yes
Shell Size 1
Wire/Cable Type Round Jacketed Cable
Contact Size 20
Preloaded Yes
Number of Rows 2
Product selection
Selector Part Number Description Buy Now Series Wire Range [AWG] Connector Style Color Shielded Shell Size Wire/Cable Type Contact Size Preloaded Number of Rows
1 1-745491-8 09 HDE MS RCPT,22-26,LEAD FREE Buy Now HDE IDC Insulation 26 – 22 Receptacle Black Yes 1 Round Jacketed Cable 20 Yes 2
Part Number
Description
Buy Now
Series
Wire Range [AWG]
Connector Style
Color
Shielded
Shell Size
Wire/Cable Type
Contact Size
Preloaded
Number of Rows
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.