Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 08P.JR-TIMER HSG.
Part Number 964408-1
URL http://www.te.com/usa-en/product-964408-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Junior Timer
Height [mm] 12.6
Height [in] .496
Length [mm] 36.5
Length [in] 1.437
Row-to-Row Spacing [mm] 5
Row-to-Row Spacing [in] .197
Width [mm] 23
Width [in] .906
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Centerline (Pitch) [mm] 6
Centerline (Pitch) [in] .236
Connector System Wire-to-Wire
Serviceable No
Polarized Yes
Number of Positions 8
Primary Locking Feature On the Terminal
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Terminal Position Assurance Yes
Packaging Method Bag
Color Black
Body Material PA
Connector Position Assurance Capable No
Sealable No
Number of Rows 2
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Terminal Position Assurance Packaging Method Color Body Material Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 964408-1 08P.JR-TIMER HSG. Buy Now Junior Timer 12.6 .496 36.5 1.437 5 .197 23 .906 2.8 .11 6 .236 Wire-to-Wire No Yes 8 On the Terminal No Housing for female terminals No Yes Bag Black PA No No 2 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Terminal Position Assurance
Packaging Method
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.