TE Connectivity

Rectangular Connector Seals

Manufacturer TE Connectivity
Description 08P MINIUMNL GANG WIRE SEAL DR
Part Number 1586359-8
Accepts Wire Insulation Diameter Range [INCH] .05 – .083
Accessory Type Gang Wire Seal
Connector System Wire-to-Wire
Operating Temperature Range [DEGC] -40 – 90
Operating Temperature Range [DEGF] -40 – 194
Accepts Wire Insulation Diameter Range [MM] 1.27 – 2.11
Product selection
Selector Part Number Description Buy Now Accepts Wire Insulation Diameter Range [INCH] Accessory Type Connector System Operating Temperature Range [DEGC] Operating Temperature Range [DEGF] Accepts Wire Insulation Diameter Range [MM]
1 1586359-8 08P MINIUMNL GANG WIRE SEAL DR Buy Now .05 – .083 Gang Wire Seal Wire-to-Wire -40 – 90 -40 – 194 1.27 – 2.11
Part Number
Description
Buy Now
Accepts Wire Insulation Diameter Range [INCH]
Accessory Type
Connector System
Operating Temperature Range [DEGC]
Operating Temperature Range [DEGF]
Accepts Wire Insulation Diameter Range [MM]
Documentation
Contact the supplier