Rectangular Power Connectors

Manufacturer TE Connectivity
Description 08P MINI UMNL CAP HSG
Part Number 794941-1
URL http://www.te.com/usa-en/product-794941-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Mini-Universal MATE-N-LOK
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
Row-to-Row Spacing [mm] .162
Row-to-Row Spacing [in] 4.14
Panel Thickness [mm] .8 – 2
Panel Thickness [in] .031 – .078
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 4.14
Centerline (Pitch) [in] .162
Connector System Wire-to-Wire
Packaging Method Package
Panel Mount Feature With
Housing Material Nylon
Product Type Housing
Housing Type Receptacle
Number of Positions 8
UL Flammability Rating UL 94V-0
VDE Tested No
Housing Color Natural
Termination Method to Wire & Cable Crimp
Connector & Contact Terminates To Wire & Cable
Panel Mount Feature Type Mounting Ears
Packaging Quantity 1
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Pin
Sealable No
Connector Mounting Type Panel
Multiple Contact Types Without
For Use With Mini-Universal MATE-N-LOK Sealed Plug Housing
Assembly Integration Feature Without
Contact Retention Without
Number of Rows 2
Circuit Application Power & Signal
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Voltage [VDC] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Panel Thickness [mm] Panel Thickness [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Panel Mount Feature Housing Material Product Type Housing Type Number of Positions UL Flammability Rating VDE Tested Housing Color Termination Method to Wire & Cable Connector & Contact Terminates To Panel Mount Feature Type Packaging Quantity Glow Wire Rating Contact Type Sealable Connector Mounting Type Multiple Contact Types For Use With Assembly Integration Feature Contact Retention Number of Rows Circuit Application
1 794941-1 08P MINI UMNL CAP HSG Buy Now Mini-Universal MATE-N-LOK 600 600 .162 4.14 .8 – 2 .031 – .078 -55 – 105 -67 – 221 4.14 .162 Wire-to-Wire Package With Nylon Housing Receptacle 8 UL 94V-0 No Natural Crimp Wire & Cable Mounting Ears 1 Standard Part - Not Glow Wire Pin No Panel Without Mini-Universal MATE-N-LOK Sealed Plug Housing Without Without 2 Power & Signal
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Operating Voltage [VDC]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Panel Thickness [mm]
Panel Thickness [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Packaging Method
Panel Mount Feature
Housing Material
Product Type
Housing Type
Number of Positions
UL Flammability Rating
VDE Tested
Housing Color
Termination Method to Wire & Cable
Connector & Contact Terminates To
Panel Mount Feature Type
Packaging Quantity
Glow Wire Rating
Contact Type
Sealable
Connector Mounting Type
Multiple Contact Types
For Use With
Assembly Integration Feature
Contact Retention
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.