Board-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description 0.8FH,P05H.5,120,08/Sn,TU
Part Number 5177984-5
URL http://www.te.com/usa-en/product-5177984-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Stack Height [mm] 17
Centerline (Pitch) [mm] .8
Row-to-Row Spacing [mm] 2.4
Connector System Board-to-Board
Number of Positions 120
Termination Method to Printed Circuit Board Surface Mount
Contact Mating Area Plating Material Gold
UL Flammability Rating UL 94V-0
Contact Type Tab
PCB Mount Retention Without
Connector & Contact Terminates To Printed Circuit Board
Packaging Method Box & Tube
Mating Alignment With
PCB Mount Alignment With
Connector Mounting Type Board Mount
Sealable No
Board-to-Board Configuration Mezzanine
Pick and Place Cover Without
Circuit Application Signal
Housing Material Matte
PCB Mount Orientation Vertical
Mating Alignment Type Polarization
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Stack Height [mm] Centerline (Pitch) [mm] Row-to-Row Spacing [mm] Connector System Number of Positions Termination Method to Printed Circuit Board Contact Mating Area Plating Material UL Flammability Rating Contact Type PCB Mount Retention Connector & Contact Terminates To Packaging Method Mating Alignment PCB Mount Alignment Connector Mounting Type Sealable Board-to-Board Configuration Pick and Place Cover Circuit Application Housing Material PCB Mount Orientation Mating Alignment Type
1 5177984-5 0.8FH,P05H.5,120,08/Sn,TU Buy Now Product Documentation 17 .8 2.4 Board-to-Board 120 Surface Mount Gold UL 94V-0 Tab Without Printed Circuit Board Box & Tube With With Board Mount No Mezzanine Without Signal Matte Vertical Polarization
Part Number
Description
Buy Now
Product Documentation
Stack Height [mm]
Centerline (Pitch) [mm]
Row-to-Row Spacing [mm]
Connector System
Number of Positions
Termination Method to Printed Circuit Board
Contact Mating Area Plating Material
UL Flammability Rating
Contact Type
PCB Mount Retention
Connector & Contact Terminates To
Packaging Method
Mating Alignment
PCB Mount Alignment
Connector Mounting Type
Sealable
Board-to-Board Configuration
Pick and Place Cover
Circuit Application
Housing Material
PCB Mount Orientation
Mating Alignment Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.