TE Connectivity

PCB Connector Shrouds

Manufacturer TE Connectivity
Description 08 MTE COUPLING SHRD DR
Part Number 103681-1
Row-to-Row Spacing [MM] 2.54
Contact Current Rating (Max) [AMP] 3
Accessory Type Coupling Shroud
Centerline (Pitch) [INCH] .1
Centerline (Pitch) [MM] 2.54
Number of Rows 2
Operating Temperature Range [DEGC] -65 – 105
Number of Positions 8
Standoff Without
Row-to-Row Spacing [INCH] .1
Product selection
Selector Part Number Description Buy Now Row-to-Row Spacing [MM] Contact Current Rating (Max) [AMP] Accessory Type Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Number of Rows Operating Temperature Range [DEGC] Number of Positions Standoff Row-to-Row Spacing [INCH]
1 103681-2 10 MTE COUPLING SHRD DR Buy Now 2.54 3 Coupling Shroud .1 2.54 2 -65 – 105 10 Without .1
2 103681-3 12 MTE COUPLING SHRD DR Buy Now 2.54 3 Shroud .1 2.54 2 -65 – 105 12 Without .1
3 103681-4 14 MTE COUPLING SHRD DR Buy Now 2.54 3 Coupling Shroud .1 2.54 2 -65 – 105 14 Without .1
4 103681-5 16 MTE COUPLING SHRD DR Buy Now 2.54 3 Shroud .1 2.54 2 -65 – 105 16 Without .1
5 104500-2 20 MTE COUPLING SHROUD DR Buy Now 2.54 3 Shroud .1 2.54 2 -65 – 105 20 Without .1
6 104500-3 22 MTE COUPLING SHROUD DR Buy Now 2.54 3 Coupling Shroud .1 2.54 2 -65 – 105 22 Without .1
7 104500-4 24 MTE COUPLING SHROUD DR Buy Now 2.54 3 Shroud .1 2.54 2 -65 – 105 24 Without .1
8 104500-8 32 MTE COUPLING SHROUD DR Buy Now 2.54 3 Coupling Shroud .1 2.54 2 -65 – 105 32 Without .1
9 1-104500-0 40 MTE COUPLING SHROUD DR Buy Now 2.54 3 Coupling Shroud .1 2.54 2 -65 – 105 40 Without .1
10 1-104500-1 50 MTE COUPLING SHROUD DR Buy Now 2.54 3 Coupling Shroud .1 2.54 2 -65 – 105 50 Without .1
11 103681-1 08 MTE COUPLING SHRD DR Buy Now 2.54 3 Coupling Shroud .1 2.54 2 -65 – 105 8 Without .1
Part Number
Description
Buy Now
Row-to-Row Spacing [MM]
Contact Current Rating (Max) [AMP]
Accessory Type
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
Number of Rows
Operating Temperature Range [DEGC]
Number of Positions
Standoff
Row-to-Row Spacing [INCH]
Documentation
Contact the supplier