Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 070 MULTILOCK 2P P
Part Number 174463-1
URL http://www.te.com/usa-en/product-174463-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Multilock Connector System
Height [mm] 10
Height [in] .394
Length [mm] 10.4
Length [in] .409
Width [mm] 21
Width [in] .828
Mating Tab Width [mm] 1.8
Mating Tab Width [in] .071
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -30 – 105
Operating Temperature Range [°F] -22 – 221
Centerline (Pitch) [mm] 3.5
Centerline (Pitch) [in] .138
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Wire
Serviceable No
Polarized Yes
Number of Positions 2
Primary Locking Feature Integrated in Housing
UL Flammability Rating UL 94-HB
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Bag
Cable Exit Angle 180°
Color Natural
Body Material PBT
Packaging Quantity 100
Connector Position Assurance Capable No
Sealable No
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 174463-1 070 MULTILOCK 2P P Buy Now Multilock Connector System 10 .394 10.4 .409 21 .828 1.8 .071 12 -30 – 105 -22 – 221 3.5 .138 12 Wire-to-Wire No Yes 2 Integrated in Housing UL 94-HB No Housing for female terminals No Without No Bag 180° Natural PBT 100 No No Signal
2 174463-2 070 MCL 2P P B Buy Now Multilock Connector System 10 .394 10.4 .409 21 .828 1.8 .071 12 -30 – 105 -22 – 221 3.5 .138 12 Wire-to-Wire No Yes 2 Integrated in Housing UL 94-HB No Housing for female terminals No Without No Bag 180° Black PBT 100 No No Signal
3 174463-5 070 MOLTILOCK PLUG 2P BLUE Buy Now Multilock Connector System 10 .394 10.4 .409 21 .828 1.8 .071 12 -30 – 105 -22 – 221 3.5 .138 12 Wire-to-Wire No Yes 2 Integrated in Housing UL 94-HB No Housing for female terminals No Without No Bag 180° Blue PBT 100 No No Signal
4 174463-7 070 MLC PLUG HSG 2P YELLOW Buy Now Multilock Connector System 10 .394 10.4 .409 21 .828 1.8 .071 12 -30 – 105 -22 – 221 3.5 .138 12 Wire-to-Wire No Yes 2 Integrated in Housing UL 94-HB No Housing for female terminals No Without No Bag 180° Yellow PBT 100 No No Signal
5 282365-1 070MULTILOCK PLUG HSG. 2 POS Buy Now Multilock Connector System 21.1 .831 10.4 .409 15.2 .598 1.8 .071 24 -30 – 105 -22 – 221 3.5 .138 24 Wire-to-Wire No Yes 2 On the Terminal No Housing for female terminals No Without No Bag 180° Natural PBT 1000 No No 1 Signal
6 368538-1 070 MLC PLUG 2P HSG Buy Now Multilock Connector System 21 .8268 10.4 .4094 15.15 .5964 1.8 .071 3.5 .138 Wire-to-Wire Yes 2 No No Without No Bag White PBT GF 1200 No No 1 Signal
7 776127-2 2POS .070 MULTILOCK PLUG RIGHT - CN247 Buy Now Multilock Connector System CN247 21 .8268 10.4 .4094 15.2 .5984 1.8 .071 -30 – 105 -22 – 221 3.5 .138 Wire-to-Wire No Yes 2 No No Without No Package Black PBT GF 4000 No No 1 Signal
8 776128-6 2POS .070 MULTILOCK PLUG LEFT - CN268 Buy Now Multilock Connector System CN268 21 .8268 10.4 .4094 15.2 .5984 1.8 .071 3.5 .138 Wire-to-Wire No Yes 2 No No Without No Package Gray PBT GF 4000 No No 1 Signal
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.