Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 070 EJ MK-2 SENSOR PLUG 2P DARK GREEN
Part Number 2822362-4
URL http://www.te.com/usa-en/product-2822362-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Econoseal
Height [mm] 27.6
Height [in] 1.08
Length [mm] 22
Length [in] .866
Width [mm] 24
Width [in] .945
Mating Tab Width [mm] 1.8
Mating Tab Width [in] .071
Operating Temperature Range [°C] -30 – 105
Operating Temperature Range [°F] -22 – 221
Centerline (Pitch) [mm] 5
Centerline (Pitch) [in] .197
Connector System Wire-to-Wire
Polarized Yes
Number of Positions 2
Primary Locking Feature Integrated in Housing
UL Flammability Rating UL 94V-2
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Bag
Cable Exit Angle 180°
Color Green
Body Material PBT
Packaging Quantity 100
Connector Position Assurance Capable No
Connector Code D
Sealable Yes
Number of Rows 1
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Connector Code Sealable Number of Rows Circuit Application
1 2822362-4 070 EJ MK-2 SENSOR PLUG 2P DARK GREEN Buy Now Econoseal 27.6 1.08 22 .866 24 .945 1.8 .071 -30 – 105 -22 – 221 5 .197 Wire-to-Wire Yes 2 Integrated in Housing UL 94V-2 No Housing for female terminals No Without No Bag 180° Green PBT 100 No D Yes 1 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Connector Code
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.