Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description .070 ECONOSEAL PLUG ASSY 2P
Part Number 173090-2
URL http://www.te.com/usa-en/product-173090-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Econoseal,Econoseal J - 070 Mark II
Height [mm] 22.8
Height [in] .898
Length [mm] 27.6
Length [in] 1.087
Width [mm] 20.6
Width [in] .811
Mating Tab Width [mm] 1.8
Mating Tab Width [in] .071
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -30 – 105
Operating Temperature Range [°F] -22 – 221
Centerline (Pitch) [mm] 4.8
Centerline (Pitch) [in] .189
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 2
Primary Locking Feature Integrated in Housing
UL Flammability Rating UL 94-HB
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Bag
Cable Exit Angle 180°
Color Black
Body Material PBT
Packaging Quantity 100
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 1
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 173090-2 .070 ECONOSEAL PLUG ASSY 2P Buy Now Econoseal,Econoseal J - 070 Mark II 22.8 .898 27.6 1.087 20.6 .811 1.8 .071 12 -30 – 105 -22 – 221 4.8 .189 12 Wire-to-Wire Yes Yes 2 Integrated in Housing UL 94-HB No Housing for female terminals No Without No Bag 180° Black PBT 100 No Yes 1 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.