TE Connectivity

Rectangular Power Connectors

Manufacturer TE Connectivity
Description 06P MR II PLUG HSG V0 RED
Part Number 1-640520-0
Sealable No
Centerline (Pitch) [INCH] .165
UL Flammability Rating UL 94V-0
Centerline (Pitch) [MM] 4.19
Connector System Wire-to-Board
Product Type Housing
Housing Type Plug
Operating Temperature Range [DEGC] -55 – 105
Connector & Contact Terminates To Wire & Cable
Operating Temperature Range [DEGF] -67 – 221
Number of Positions 6
Operating Voltage [VAC] 250
Product selection
Selector Part Number Description Buy Now Sealable Centerline (Pitch) [INCH] UL Flammability Rating Centerline (Pitch) [MM] Connector System Product Type Housing Type Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Number of Positions Operating Voltage [VAC]
1 1-640524-0 20P MR II PLUG HSG V0 RED Buy Now No .165 UL 94V-0 4.19 Wire-to-Wire Housing Plug -55 – 105 Wire & Cable -67 – 221 20 250
2 1-640525-0 24P MR II PLUG HSG V0 RED Buy Now No .165 UL 94V-0 4.19 Wire-to-Wire Housing Plug -55 – 105 Wire & Cable -67 – 221 24 250
3 1-640526-0 36P MR II PLUG HSG V0 RED Buy Now No .165 UL 94V-0 4.19 Wire-to-Wire Housing Plug -55 – 105 Wire & Cable -67 – 221 36 250
4 1-640519-0 04P MR II PLUG HSG V0 RED Buy Now No .165 UL 94V-0 4.2 Wire-to-Board Housing Plug -55 – 105 Wire & Cable -67 – 221 4 250
5 1-640520-0 06P MR II PLUG HSG V0 RED Buy Now No .165 UL 94V-0 4.19 Wire-to-Board Housing Plug -55 – 105 Wire & Cable -67 – 221 6 250
6 1-640521-0 09P MR II PLUG HSG V0 RED Buy Now No .165 UL 94V-0 4.19 Wire-to-Wire Housing Plug -55 – 105 Wire & Cable -67 – 221 9 250
7 1-640522-0 12P MR II PLUG HSG V0 RED Buy Now No .165 UL 94V-0 4.19 Wire-to-Board Housing Plug -55 – 105 Wire & Cable -67 – 221 12 250
8 1-640523-0 15P MR II PLUG HSG V0 RED Buy Now No .165 UL 94V-0 4.19 Wire-to-Board Housing Plug -55 – 105 Wire & Cable -67 – 221 15 250
Part Number
Description
Buy Now
Sealable
Centerline (Pitch) [INCH]
UL Flammability Rating
Centerline (Pitch) [MM]
Connector System
Product Type
Housing Type
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Number of Positions
Operating Voltage [VAC]
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page