Automotive, Truck, Bus, & Off-Road Headers

Manufacturer TE Connectivity
Description 0.64/9.5 28POS CAP ASSY H RND
Part Number 1747082-2
URL http://www.te.com/usa-en/product-1747082-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Length [mm] 45.2
Length [in] 1.78
PCB Thickness (Recommended) [mm] 1.6 – 2
PCB Thickness (Recommended) [in] .063 – .078
Width [mm] 62.6
Width [in] 2.465
Operating Temperature (Max) [°C] 65
Operating Temperature (Max) [°F] 212
Tab Width [mm] .64
Tab Width [in] .374
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -30 – 105
Operating Temperature Range [°F] -22 – 221
Centerline (Pitch) [mm] 5.5
Centerline (Pitch) [in] .087
Nominal Voltage Architecture [V] 12
Profile Height from PCB [mm] 35.8
Profile Height from PCB [in] 1.409
Voltage Rating (Max) [VDC] 12
Tab Thickness [mm] .64
Tab Thickness [in] .025
Panel Mount Feature Without
Termination Method Through Hole - Solder
Mounting Holes With
Locking Interface With
Number of Positions 28
Packaging Type Tube
Number of Sections 3
Number of Signal Positions 26
Number of Rows 2
PCB Mount Retention Without
Connector & Contact Terminates To Printed Circuit Board
Color White
Sealable No
Mounting Orientation Horizontal/90°
Interface Plating Tin (Sn)
Hybrid Header Yes
Circuit Application Power & Signal
UL Flammability Rating UL 94-HB
Product selection
Selector Part Number Description Buy Now Length [mm] Length [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Width [mm] Width [in] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Tab Width [mm] Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Profile Height from PCB [mm] Profile Height from PCB [in] Voltage Rating (Max) [VDC] Tab Thickness [mm] Tab Thickness [in] Panel Mount Feature Termination Method Mounting Holes Locking Interface Number of Positions Packaging Type Number of Sections Number of Signal Positions Number of Rows PCB Mount Retention Connector & Contact Terminates To Color Sealable Mounting Orientation Interface Plating Hybrid Header Circuit Application UL Flammability Rating
1 1747082-2 0.64/9.5 28POS CAP ASSY H RND Buy Now 45.2 1.78 1.6 – 2 .063 – .078 62.6 2.465 65 212 .64 .374 12 -30 – 105 -22 – 221 5.5 .087 12 35.8 1.409 12 .64 .025 Without Through Hole - Solder With With 28 Tube 3 26 2 Without Printed Circuit Board White No Horizontal/90° Tin (Sn) Yes Power & Signal UL 94-HB
Part Number
Description
Buy Now
Length [mm]
Length [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Width [mm]
Width [in]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Tab Width [mm]
Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Profile Height from PCB [mm]
Profile Height from PCB [in]
Voltage Rating (Max) [VDC]
Tab Thickness [mm]
Tab Thickness [in]
Panel Mount Feature
Termination Method
Mounting Holes
Locking Interface
Number of Positions
Packaging Type
Number of Sections
Number of Signal Positions
Number of Rows
PCB Mount Retention
Connector & Contact Terminates To
Color
Sealable
Mounting Orientation
Interface Plating
Hybrid Header
Circuit Application
UL Flammability Rating
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.