TE Connectivity

Power Contacts

Manufacturer TE Connectivity
Description ,062 DIA PIN ASS 3+
Part Number 163085-8
Wire/Cable Size [MMSQ] .2 – .5
Circuit Application Signal
Product Type Contact
Connector & Contact Terminates To Wire & Cable
Wire/Cable Size [AWG] 24 – 20
Contact Type Pin
Product selection
Selector Part Number Description Buy Now Wire/Cable Size [MMSQ] Circuit Application Product Type Connector & Contact Terminates To Wire/Cable Size [AWG] Contact Type
1 1-163081-1 .062 DIA PIN ASSY 3+ Buy Now .75 – 1.5 Signal Contact Wire & Cable 18 – 16 Pin
2 1-163081-7 .062 DIA PIN ASSY 3+ Buy Now .75 – 1.5 Signal Contact Wire & Cable 18 – 16 Pin
3 1-163085-1 SPEC. PLATED Buy Now .2 – .5 Signal Contact Wire & Cable 24 – 20 Pin
4 163081-1 .062 DIA PIN ASSY 3+ Buy Now .75 – 1.5 Signal Contact Wire & Cable 18 – 16 Pin
5 163081-2 .062 DIA PIN ASSY 3+ Buy Now .75 – 1.5 Signal Contact Wire & Cable 18 – 16 Pin
6 163081-7 .062 DIA PIN ASSY 3+ Buy Now .75 – 1.5 Signal Contact Wire & Cable 18 – 16 Pin
7 163081-8 .062 DIA PIN ASSY 3+ Buy Now .75 – 1.5 Signal Contact Wire & Cable 18 – 16 Pin
8 163085-1 .062 DIA PIN ASS 3+ Buy Now .2 – .5 Signal Contact Wire & Cable 24 – 20 Pin
9 163085-2 .062 DIA PIN ASS 3+ Buy Now .2 – .5 Signal Contact Wire & Cable 24 – 20 Pin
10 163085-8 ,062 DIA PIN ASS 3+ Buy Now .2 – .5 Signal Contact Wire & Cable 24 – 20 Pin
11 163085-9 .062 DIA PIN ASS 3+ Buy Now .2 – .5 Signal Contact Wire & Cable 24 – 20 Pin
12 163090-1 062 PIN ASS. TYP3+ Buy Now .12 – .2 Signal Contact Wire & Cable 26 – 24 Pin
13 163090-2 062 PIN ASS. TYP3+ Buy Now .12 – .2 Signal Contact Wire & Cable 26 – 24 Pin
14 5-163081-1 .062 DIA PIN ASS.3+ Buy Now .75 – 1.5 Signal Contact Wire & Cable 18 – 16 Pin
15 5-163085-2 .062 PIN, TYPE III Contact Buy Now .2 – .5 Signal Contact Wire & Cable 24 – 20 Pin
Part Number
Description
Buy Now
Wire/Cable Size [MMSQ]
Circuit Application
Product Type
Connector & Contact Terminates To
Wire/Cable Size [AWG]
Contact Type
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page