Wire-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description 05P MTA156 HDR ASSY W/O#2&3 LF
Part Number 3-644784-5
URL http://www.te.com/usa-en/product-3-644784-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MTA 156
Centerline (Pitch) [mm] 3.96
Connector System Wire-to-Board
UL Flammability Rating UL 94V-0
Contact Type Pin
Number of Positions 5
Packaging Method Bag/Box
Housing Material Polyester - GF
Header Type Unshrouded
Termination Method to Wire & Cable Solder
Contact Mating Area Plating Material Gold
Mating Retention With
PCB Mount Retention With
Connector & Contact Terminates To Printed Circuit Board
Number of Rows 1
PCB Mount Alignment With
PCB Mounting Style Through Hole
Connector Mounting Type Board Mount
Sealable No
Circuit Application Power
PCB Mount Orientation Vertical
Housing Color Natural
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Document 1 Document 2 Document 3 Centerline (Pitch) [mm] Connector System UL Flammability Rating Contact Type Number of Positions Packaging Method Housing Material Header Type Termination Method to Wire & Cable Contact Mating Area Plating Material Mating Retention PCB Mount Retention Connector & Contact Terminates To Number of Rows PCB Mount Alignment PCB Mounting Style Connector Mounting Type Sealable Circuit Application PCB Mount Orientation Housing Color
1 3-644784-5 05P MTA156 HDR ASSY W/O#2&3 LF Buy Now MTA 156 3D PDF MTA-156 HEADER ASSEMBLY, POLARIZED LOCK, STRAIGHT .045 SQUARE POST, .000030 GOLD PLATED W/RETENTION PEGS, POST NO. 2 & 3 OMITTED System, Connector/Header, MTA 156 3.96 Wire-to-Board UL 94V-0 Pin 5 Bag/Box Polyester - GF Unshrouded Solder Gold With With Printed Circuit Board 1 With Through Hole Board Mount No Power Vertical Natural
2 644784-5 05P MTA156 HDR ASSY W/O#2&3 Buy Now MTA 156 3D PDF MTA-156 HEADER ASSEMBLY, POLARIZED LOCK, STRAIGHT .045 SQUARE POST, .000030 GOLD PLATED W/RETENTION PEGS, POST NO. 2 & 3 OMITTED 3.96 Wire-to-Board UL 94V-0 Pin 5 Bag/Box Polyester - GF Unshrouded Solder Gold With With Printed Circuit Board 1 With Through Hole Board Mount No Power Vertical Natural
Part Number
Description
Buy Now
Series
Document 1
Document 2
Document 3
Centerline (Pitch) [mm]
Connector System
UL Flammability Rating
Contact Type
Number of Positions
Packaging Method
Housing Material
Header Type
Termination Method to Wire & Cable
Contact Mating Area Plating Material
Mating Retention
PCB Mount Retention
Connector & Contact Terminates To
Number of Rows
PCB Mount Alignment
PCB Mounting Style
Connector Mounting Type
Sealable
Circuit Application
PCB Mount Orientation
Housing Color
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.