TE Connectivity

PCB Terminals

Manufacturer TE Connectivity
Description .058 PIN REC PTPPHBZ - 1120875
Part Number 60983-2
Also Known As (Marketing Alias) 1120875
PCB Hole Diameter [MM] 3.99
PCB Hole Diameter [INCH] .161
Mating Pin Diameter [INCH] .058
Termination Method Crimp
Plating Material Pre-Tin
Wire Insulation Diameter [INCH] .035 – .065
Mating Pin Diameter [MM] 1.47
Wire Size [MMSQ] .12 – .4
Wire Insulation Diameter [MM] .89 – 1.65
Wire Insulation Support With
Packaging Method Bag
Wire Size [AWG] 26 – 22
Terminal & Splice Style Receptacle
Terminal Orientation Straight
Terminal Type Receptacle
Wire Insulation Diameter (Max) [INCH] .065
Wire Insulation Diameter (Max) [MM] 1.65
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) PCB Hole Diameter [MM] PCB Hole Diameter [INCH] Mating Pin Diameter [INCH] Termination Method Plating Material Wire Insulation Diameter [INCH] Mating Pin Diameter [MM] Wire Size [MMSQ] Wire Insulation Diameter [MM] Wire Insulation Support Packaging Method Wire Size [AWG] Terminal & Splice Style Terminal Orientation Terminal Type Wire Insulation Diameter (Max) [INCH] Wire Insulation Diameter (Max) [MM]
1 60983-2 .058 PIN REC PTPPHBZ - 1120875 Buy Now 1120875 3.99 .161 .058 Crimp Pre-Tin .035 – .065 1.47 .12 – .4 .89 – 1.65 With Bag 26 – 22 Receptacle Straight Receptacle .065 1.65
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
PCB Hole Diameter [MM]
PCB Hole Diameter [INCH]
Mating Pin Diameter [INCH]
Termination Method
Plating Material
Wire Insulation Diameter [INCH]
Mating Pin Diameter [MM]
Wire Size [MMSQ]
Wire Insulation Diameter [MM]
Wire Insulation Support
Packaging Method
Wire Size [AWG]
Terminal & Splice Style
Terminal Orientation
Terminal Type
Wire Insulation Diameter (Max) [INCH]
Wire Insulation Diameter (Max) [MM]
Documentation
Contact the supplier