TE Connectivity

PCB Terminals

Manufacturer TE Connectivity
Description .058 PCB PIN PTPPHBZ
Part Number 60874-1
PCB Hole Diameter [MM] 4.5
PCB Hole Diameter [INCH] .177
Mating Pin Diameter [INCH] .058
Termination Method Through Hole
Plating Material Pre-Tin
Mating Pin Diameter [MM] 1.47
PCB Thickness (Recommended) [MM] 1.6 – 2.39
PCB Thickness (Recommended) [INCH] .063 – .094
Wire Insulation Support Without
Packaging Method Bag
Height Off PCB [MM] 5.33
PCB Thickness (Recommended) [INCH] .063 – .094
Terminal & Splice Style Pin
Terminal Orientation Straight
Terminal Type Receptacle
Product selection
Selector Part Number Description Buy Now PCB Hole Diameter [MM] PCB Hole Diameter [INCH] Mating Pin Diameter [INCH] Termination Method Plating Material Mating Pin Diameter [MM] PCB Thickness (Recommended) [MM] PCB Thickness (Recommended) [INCH] Wire Insulation Support Packaging Method Height Off PCB [MM] PCB Thickness (Recommended) [INCH] Terminal & Splice Style Terminal Orientation Terminal Type
1 60874-1 .058 PCB PIN PTPPHBZ Buy Now 4.5 .177 .058 Through Hole Pre-Tin 1.47 1.6 – 2.39 .063 – .094 Without Bag 5.33 .063 – .094 Pin Straight Receptacle
Part Number
Description
Buy Now
PCB Hole Diameter [MM]
PCB Hole Diameter [INCH]
Mating Pin Diameter [INCH]
Termination Method
Plating Material
Mating Pin Diameter [MM]
PCB Thickness (Recommended) [MM]
PCB Thickness (Recommended) [INCH]
Wire Insulation Support
Packaging Method
Height Off PCB [MM]
PCB Thickness (Recommended) [INCH]
Terminal & Splice Style
Terminal Orientation
Terminal Type
Documentation
Contact the supplier