TE Connectivity

PCB Terminals

Manufacturer TE Connectivity
Description .058 DIA RECEPTACLE LP 20-24 GPPHBR
Part Number 60789-3
PCB Hole Diameter [MM] 3.68
PCB Hole Diameter [INCH] .145
Mating Pin Diameter [INCH] .058
Termination Method Crimp
Plating Material Gold
Wire Insulation Diameter [INCH] .045 – .07
Mating Pin Diameter [MM] 1.47
Wire Size [MMSQ] .2 – .6
Wire Insulation Diameter [MM] 1.14 – 1.78
Wire Insulation Support With
Packaging Method Bag
Support Style Open Barrel
Terminal & Splice Style Receptacle
Terminal Orientation Straight
Terminal Type Receptacle
Wire Insulation Diameter (Max) [INCH] .07
Wire Insulation Diameter (Max) [MM] 1.78
Product selection
Selector Part Number Description Buy Now PCB Hole Diameter [MM] PCB Hole Diameter [INCH] Mating Pin Diameter [INCH] Termination Method Plating Material Wire Insulation Diameter [INCH] Mating Pin Diameter [MM] Wire Size [MMSQ] Wire Insulation Diameter [MM] Wire Insulation Support Packaging Method Support Style Terminal & Splice Style Terminal Orientation Terminal Type Wire Insulation Diameter (Max) [INCH] Wire Insulation Diameter (Max) [MM]
1 60789-3 .058 DIA RECEPTACLE LP 20-24 GPPHBR Buy Now 3.68 .145 .058 Crimp Gold .045 – .07 1.47 .2 – .6 1.14 – 1.78 With Bag Open Barrel Receptacle Straight Receptacle .07 1.78
Part Number
Description
Buy Now
PCB Hole Diameter [MM]
PCB Hole Diameter [INCH]
Mating Pin Diameter [INCH]
Termination Method
Plating Material
Wire Insulation Diameter [INCH]
Mating Pin Diameter [MM]
Wire Size [MMSQ]
Wire Insulation Diameter [MM]
Wire Insulation Support
Packaging Method
Support Style
Terminal & Splice Style
Terminal Orientation
Terminal Type
Wire Insulation Diameter (Max) [INCH]
Wire Insulation Diameter (Max) [MM]
Documentation
Contact the supplier