PCB Terminals

Manufacturer TE Connectivity
Description .058 DIA PIN TPBR
Part Number 3-60753-2
URL http://www.te.com/usa-en/product-3-60753-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP EDGE
PCB Thickness (Recommended) [mm] 3.18
PCB Thickness (Recommended) [in] .125
Mating Pin Diameter [mm] 1.47
Mating Pin Diameter [in] .058
Plating Thickness [µin] 150
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
PCB Hole Diameter [mm] 1.5 – 1.57
PCB Hole Diameter [in] .059 – .062
Height Off PCB [mm] 5.84
Receptacle Terminal Stock Thickness [mm] .25
Receptacle Terminal Stock Thickness [in] .01
Extension Below Board [mm] .76
Extension Below Board [in] .029
Terminal Type Receptacle
Termination Method Through Hole
Terminal Orientation Straight
Plating Material Post-Tin
Mounting Style Stud Mount
Packaging Method Bag
Contact Plating Material Tin
Finish Bright
Packaging Quantity 1000
Terminal & Splice Style Pin
Stud Hole No
Terminal Size Miniature
Terminal Angle Straight
Underplating Material Brass
Wire Insulation Support Without
Terminates To Printed Circuit Board
Product selection
Selector Part Number Description Buy Now Series PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Mating Pin Diameter [mm] Mating Pin Diameter [in] Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] PCB Hole Diameter [mm] PCB Hole Diameter [in] Height Off PCB [mm] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Extension Below Board [mm] Extension Below Board [in] Terminal Type Termination Method Terminal Orientation Plating Material Mounting Style Packaging Method Contact Plating Material Finish Packaging Quantity Terminal & Splice Style Stud Hole Terminal Size Terminal Angle Underplating Material Wire Insulation Support Terminates To
1 3-60753-2 .058 DIA PIN TPBR Buy Now AMP EDGE 3.18 .125 1.47 .058 150 -55 – 105 -67 – 221 1.5 – 1.57 .059 – .062 5.84 .25 .01 .76 .029 Receptacle Through Hole Straight Post-Tin Stud Mount Bag Tin Bright 1000 Pin No Miniature Straight Brass Without Printed Circuit Board
Part Number
Description
Buy Now
Series
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
PCB Hole Diameter [mm]
PCB Hole Diameter [in]
Height Off PCB [mm]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Extension Below Board [mm]
Extension Below Board [in]
Terminal Type
Termination Method
Terminal Orientation
Plating Material
Mounting Style
Packaging Method
Contact Plating Material
Finish
Packaging Quantity
Terminal & Splice Style
Stud Hole
Terminal Size
Terminal Angle
Underplating Material
Wire Insulation Support
Terminates To
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.