TE Connectivity

PCB Terminals

Manufacturer TE Connectivity
Description ,058 DIA P.C.B REC LP
Part Number 170137-1
Mating Pin Diameter [INCH] .058
Termination Method Crimp
Plating Material Pre-Tin
Wire Insulation Diameter [INCH] .045 – .07
Mating Pin Diameter [MM] 1.47
Wire Size [MMSQ] .2 – .6
Wire Insulation Diameter [MM] 1.14 – 1.78
Wire Insulation Support With
Packaging Method Bag
Wire Size [AWG] 24 – 20
Terminal & Splice Style Receptacle
Terminal Orientation Straight
Terminal Type Receptacle
Wire Insulation Diameter (Max) [INCH] .07
Wire Insulation Diameter (Max) [MM] 1.78
Product selection
Selector Part Number Description Buy Now Mating Pin Diameter [INCH] Termination Method Plating Material Wire Insulation Diameter [INCH] Mating Pin Diameter [MM] Wire Size [MMSQ] Wire Insulation Diameter [MM] Wire Insulation Support Packaging Method Wire Size [AWG] Terminal & Splice Style Terminal Orientation Terminal Type Wire Insulation Diameter (Max) [INCH] Wire Insulation Diameter (Max) [MM]
1 170137-1 ,058 DIA P.C.B REC LP Buy Now .058 Crimp Pre-Tin .045 – .07 1.47 .2 – .6 1.14 – 1.78 With Bag 24 – 20 Receptacle Straight Receptacle .07 1.78
Part Number
Description
Buy Now
Mating Pin Diameter [INCH]
Termination Method
Plating Material
Wire Insulation Diameter [INCH]
Mating Pin Diameter [MM]
Wire Size [MMSQ]
Wire Insulation Diameter [MM]
Wire Insulation Support
Packaging Method
Wire Size [AWG]
Terminal & Splice Style
Terminal Orientation
Terminal Type
Wire Insulation Diameter (Max) [INCH]
Wire Insulation Diameter (Max) [MM]
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page