TE Connectivity

Docking Connectors

Manufacturer TE Connectivity
Description .050CL,CHAMP,R/TANG RCPT,60POS
Part Number 5-5175474-7
Sealable No
Contact Current Rating (Max) [AMP] 1
Number of Signal Positions 60
PCB Mounting Style Through Hole Solder
Centerline (Pitch) [INCH] .05
Centerline (Pitch) [MM] 1.27
PCB Mount Orientation Right Angle
Connector System Board-to-Board
Circuit Application Signal
PCB Mount Retention Type Retention Leg
Number of Rows 1
Operating Temperature Range [DEGC] -55 – 85
Connector & Contact Terminates To Printed Circuit Board
Operating Temperature Range [DEGF] -67 – 185
Connector Style Plug
Number of Positions 60
PCB Mount Retention With
Connector Mounting Type Board Mount
Product selection
Selector Part Number Description Buy Now Sealable Contact Current Rating (Max) [AMP] Number of Signal Positions PCB Mounting Style Centerline (Pitch) [INCH] Centerline (Pitch) [MM] PCB Mount Orientation Connector System Circuit Application PCB Mount Retention Type Number of Rows Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Connector Style Number of Positions PCB Mount Retention Connector Mounting Type
1 5-5175474-7 .050CL,CHAMP,R/TANG RCPT,60POS Buy Now No 1 60 Through Hole Solder .05 1.27 Right Angle Board-to-Board Signal Retention Leg 1 -55 – 85 Printed Circuit Board -67 – 185 Plug 60 With Board Mount
Part Number
Description
Buy Now
Sealable
Contact Current Rating (Max) [AMP]
Number of Signal Positions
PCB Mounting Style
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
PCB Mount Orientation
Connector System
Circuit Application
PCB Mount Retention Type
Number of Rows
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Connector Style
Number of Positions
PCB Mount Retention
Connector Mounting Type
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page