TE Connectivity

Board-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description .050CL CHAMP VERT RCPT 20 POS
Part Number 5-5175475-1
Contact Mating Area Plating Material Gold
Sealable No
Contact Current Rating (Max) [AMP] 1
Centerline (Pitch) [INCH] .05
UL Flammability Rating UL 94V-0
Centerline (Pitch) [MM] 1.27
PCB Mount Orientation Vertical
Connector System Board-to-Board
Contact Mating Area Plating Thickness [MICM] .76
Termination Method to Printed Circuit Board Through Hole
Mating Alignment With
PCB Thickness (Recommended) [INCH] .76
Circuit Application Signal
PCB Mount Retention Type Boardlock
PCB Mount Alignment Without
Board-to-Board Configuration Vertical
Operating Temperature Range [DEGC] -55 – 85
Connector & Contact Terminates To Printed Circuit Board
Operating Temperature Range [DEGF] -67 – 185
Number of Positions 20
Contact Mating Area Plating Thickness [MICIN] 30
Packaging Method Tray
PCB Mount Retention With
PCB Thickness (Recommended) [INCH] .76
Connector Mounting Type Board Mount
Connector Assembly Type PCB Mount Receptacle
Housing Material Nylon - GF
Pick and Place Cover Without
Contact Type Socket
Mating Alignment Type Polarization
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Material Sealable Row-to-Row Spacing [MM] Contact Current Rating (Max) [AMP] Centerline (Pitch) [INCH] UL Flammability Rating PCB Thickness (Recommended) [MM] Centerline (Pitch) [MM] PCB Mount Orientation Connector System Contact Mating Area Plating Thickness [MICM] Termination Method to Printed Circuit Board Mating Alignment PCB Thickness (Recommended) [INCH] Circuit Application PCB Mount Retention Type PCB Mount Alignment Board-to-Board Configuration Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Number of Positions Contact Mating Area Plating Thickness [MICIN] Packaging Method PCB Mount Retention PCB Thickness (Recommended) [INCH] Connector Mounting Type Connector Assembly Type Housing Material Row-to-Row Spacing [INCH] Pick and Place Cover Contact Type Mating Alignment Type
1 1734101-3 Champ050 series,30pos,Au over PdNi Buy Now Gold Flash No 1.904 1 .05 UL 94V-0 .8 – 1.6 1.27 Vertical Board-to-Board .76 Through Hole With .76 Signal Retention Leg With Vertical -55 – 85 Printed Circuit Board -67 – 185 30 30 Tube With .76 Board Mount PCB Mount Receptacle Matte .0748 Without Socket Polarization
2 1734101-4 Champ050 series,40pos,Au over PdNi Buy Now Gold Flash No 1.904 1 .05 UL 94V-0 .8 – 1.6 1.27 Vertical Board-to-Board .76 Through Hole With .76 Signal Retention Leg With Vertical -55 – 85 Printed Circuit Board -67 – 185 40 30 Tube With .76 Board Mount PCB Mount Receptacle Matte .0748 Without Socket Polarization
3 1734101-5 Champ050 series,50pos,Au over PdNi Buy Now Gold Flash No 1.904 1 .05 UL 94V-0 .8 – 1.6 1.27 Vertical Board-to-Board .76 Through Hole With .76 Signal Retention Leg With Vertical -55 – 85 Printed Circuit Board -67 – 185 50 30 Tube With .76 Board Mount PCB Mount Receptacle Matte .0748 Without Socket Polarization
4 3-5175475-1 CHAMP 050 B-T-B REC V W/LEG Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .5 Through Hole With .5 Signal Retention Leg Without Vertical -55 – 85 Printed Circuit Board -67 – 185 20 19.7 Tray With .5 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
5 3-5175475-3 CHAMP 050 B/B REC V W/LEG 30P Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .5 Through Hole With .5 Signal Retention Leg Without Vertical -55 – 85 Printed Circuit Board -67 – 185 30 19.7 Tray With .5 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
6 3-5175475-6 CHAMP 050 B/B REC V W/LEG 50P Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .5 Through Hole With .5 Signal Retention Leg Without Vertical -55 – 85 Printed Circuit Board -67 – 185 50 19.7 Tray With .5 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
7 3-5175475-7 CHAMP 050 B/B REC V W/LEG 60P Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .5 Through Hole With .5 Signal Boardlock Without Vertical -55 – 85 Printed Circuit Board -67 – 185 60 19.7 Tray With .5 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
8 3-5175475-9 CHAMP 050 B/B REC V W/LEG 80P Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .5 Through Hole With .5 Signal Boardlock Without Vertical -55 – 85 Printed Circuit Board -67 – 185 80 19.7 Tray With .5 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
9 4-5175475-0 CHAMP 050 B/B REC V W/LEG 100P Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .5 Through Hole With .5 Signal Boardlock Without Vertical -55 – 85 Printed Circuit Board -67 – 185 100 19.7 Tray With .5 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
10 4-5175475-1 CHAMP 050 B/B REC V W/LEG 120P Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .5 Through Hole With .5 Signal Retention Leg Without Vertical -55 – 85 Printed Circuit Board -67 – 185 120 19.7 Tray With .5 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
11 5175475-1 CHAMP 050 BTB REC V 20P W/LEG Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .2 Through Hole With .2 Signal Boardlock Without Vertical -55 – 85 Printed Circuit Board -67 – 185 20 7.9 Tray With .2 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
12 5175475-3 CHAMP 050 BTB REC V 30P W/LEG Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .2 Through Hole With .2 Signal Boardlock Without Vertical -55 – 85 Printed Circuit Board -67 – 185 30 7.9 Tray With .2 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
13 1-1734101-0 Champ050 series,100pos,Au over PdNi Buy Now Gold Flash No 1.904 1 .05 UL 94V-0 .8 – 1.6 1.27 Vertical Board-to-Board .76 Through Hole With .76 Signal Boardlock With Vertical -55 – 85 Printed Circuit Board -67 – 185 100 30 Package With .76 Board Mount PCB Mount Receptacle Matte .0748 Without Socket Polarization
14 1-1734101-2 Champ050 series,120pos,Au over PdNi Buy Now Gold Flash No 1.904 1 .05 UL 94V-0 .8 – 1.6 1.27 Vertical Board-to-Board .76 Through Hole With .76 Signal Retention Leg With Vertical -55 – 85 Printed Circuit Board -67 – 185 120 30 Package With .76 Board Mount PCB Mount Receptacle Matte .0748 Without Socket Polarization
15 1-1734101-4 Champ050 series,160pos,30u"Au Buy Now Gold Flash No 1.904 1 .05 UL 94V-0 .8 – 1.6 1.27 Vertical Board-to-Board .76 Through Hole With .76 Signal Retention Leg With Vertical -55 – 85 Printed Circuit Board -67 – 185 160 30 Reel With .76 Board Mount PCB Mount Receptacle Matte .0748 Without Socket Polarization
16 1-5175475-0 CHAMP 050 B/B REC V W/LEG 100P Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .2 Through Hole With .2 Signal Retention Leg Without Vertical -55 – 85 Printed Circuit Board -67 – 185 100 7.9 Tray With .2 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
17 5175475-5 CHAMP 050 B/B REC V W/LEG 40P Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .2 Through Hole With .2 Signal Boardlock Without Vertical -55 – 85 Printed Circuit Board -67 – 185 40 7.9 Tube With .2 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
18 5175475-6 CHAMP 050 B/B REC V W/LEG 50P Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .2 Through Hole With .2 Signal Boardlock Without Vertical -55 – 85 Printed Circuit Board -67 – 185 50 7.9 Tray With .2 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
19 5175475-7 CHAMP 050 B/B REC V W/LEG 60P Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .2 Through Hole With .2 Signal Boardlock Without Vertical -55 – 85 Printed Circuit Board -67 – 185 60 7.9 Tray With .2 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
20 5175475-8 CHAMP 050 B/B V W/LEG 68P Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .2 Through Hole With .2 Signal Boardlock Without Vertical -55 – 85 Printed Circuit Board -67 – 185 68 7.9 Tube With .2 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
21 5-5175475-1 .050CL CHAMP VERT RCPT 20 POS Buy Now Gold No 1 .05 UL 94V-0 1.27 Vertical Board-to-Board .76 Through Hole With .76 Signal Boardlock Without Vertical -55 – 85 Printed Circuit Board -67 – 185 20 30 Tray With .76 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarization
Part Number
Description
Buy Now
Contact Mating Area Plating Material
Sealable
Row-to-Row Spacing [MM]
Contact Current Rating (Max) [AMP]
Centerline (Pitch) [INCH]
UL Flammability Rating
PCB Thickness (Recommended) [MM]
Centerline (Pitch) [MM]
PCB Mount Orientation
Connector System
Contact Mating Area Plating Thickness [MICM]
Termination Method to Printed Circuit Board
Mating Alignment
PCB Thickness (Recommended) [INCH]
Circuit Application
PCB Mount Retention Type
PCB Mount Alignment
Board-to-Board Configuration
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Number of Positions
Contact Mating Area Plating Thickness [MICIN]
Packaging Method
PCB Mount Retention
PCB Thickness (Recommended) [INCH]
Connector Mounting Type
Connector Assembly Type
Housing Material
Row-to-Row Spacing [INCH]
Pick and Place Cover
Contact Type
Mating Alignment Type
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page