TE Connectivity

Board-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description .050CL CHAMP RTANG RCPT 20 POS
Part Number 5-5175474-1
Contact Mating Area Plating Material Gold
Sealable No
Contact Current Rating (Max) [AMP] 1
Centerline (Pitch) [INCH] .05
UL Flammability Rating UL 94V-0
Centerline (Pitch) [MM] 1.27
PCB Mount Orientation Right Angle
Connector System Board-to-Board
Contact Mating Area Plating Thickness [MICM] .76
Termination Method to Printed Circuit Board Through Hole
Mating Alignment With
PCB Thickness (Recommended) [INCH] .76
Circuit Application Signal
PCB Mount Retention Type Boardlock
PCB Mount Alignment Without
Board-to-Board Configuration Right Angle
Operating Temperature Range [DEGC] -55 – 85
Connector & Contact Terminates To Printed Circuit Board
Operating Temperature Range [DEGF] -67 – 185
Number of Positions 20
Contact Mating Area Plating Thickness [MICIN] 30
Packaging Method Tray
PCB Mount Retention With
PCB Thickness (Recommended) [INCH] .76
Connector Mounting Type Board Mount
Connector Assembly Type PCB Mount Receptacle
Housing Material Nylon - GF
Pick and Place Cover Without
Contact Type Socket
Mating Alignment Type Polarized
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Contact Mating Area Plating Material Sealable Row-to-Row Spacing [MM] Contact Current Rating (Max) [AMP] Centerline (Pitch) [INCH] UL Flammability Rating Centerline (Pitch) [MM] PCB Mount Orientation Connector System Contact Mating Area Plating Thickness [MICM] Termination Method to Printed Circuit Board Mating Alignment PCB Thickness (Recommended) [INCH] Circuit Application PCB Mount Retention Type PCB Mount Alignment Board-to-Board Configuration Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Number of Positions Contact Mating Area Plating Thickness [MICIN] Packaging Method PCB Mount Retention PCB Thickness (Recommended) [INCH] Connector Mounting Type Connector Assembly Type Housing Material Row-to-Row Spacing [INCH] Pick and Place Cover Contact Type Mating Alignment Type
1 3-5175474-6 CHAMP 050 B/B REC H W/LEG 50P Buy Now Gold No 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .5 Through Hole With .5 Signal Boardlock Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 50 19.7 Tray With .5 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarized
2 3-5175474-7 CHAMP 050 B/B REC H W/LEG 60P Buy Now Gold No 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .5 Through Hole With .5 Signal Retention Leg Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 60 19.7 Tray With .5 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarized
3 3-5175474-8 CHAMP 050 B/B REC H W/LEG 68P Buy Now Gold No 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .5 Through Hole With .5 Signal Retention Leg Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 68 19.7 Tray With .5 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarized
4 4-5175474-0 CHAMP 050 B/B REC H W/LEG 100P Buy Now Gold No 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .5 Through Hole With .5 Signal Boardlock Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 100 19.7 Tray With .5 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarized
5 5175474-1 CHAMP 050 BTB REC H 20P W/LEG Buy Now Gold No 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .2 Through Hole With .2 Signal Boardlock Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 20 7.9 Tray With .2 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarized
6 5175474-5 CHAMP 050 B/B REC H W/LEG 40P Buy Now Gold No 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .2 Through Hole With .2 Signal Retention Leg Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 40 7.9 Tray With .2 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarized
7 5175474-8 CHAMP 050 B/B REC H W/LEG 68P Buy Now Gold No 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .2 Through Hole With .2 Signal Retention Leg Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 68 7.9 Tray With .2 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarized
8 5-5175474-1 .050CL CHAMP RTANG RCPT 20 POS Buy Now Gold No 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .76 Through Hole With .76 Signal Boardlock Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 20 30 Tray With .76 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarized
9 1-1734037-2 Champ 050 series 120pos,Au over PdNi Buy Now Gold Flash No 1.905 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .76 Through Hole With .76 Signal Boardlock Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 120 30 Package With .76 Board Mount PCB Mount Receptacle Matte .0749 Without Socket Polarization
10 1-1734037-6 Champ 050 series 160pos,Au over PdNi Buy Now Gold Flash No 1.905 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .76 Through Hole With .76 Signal Boardlock Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 160 30 Package With .76 Board Mount PCB Mount Receptacle Matte .0749 Without Socket Polarization
11 1-5175474-0 CHAMP 050 B/B REC H W/LEG 100P Buy Now Gold No 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .2 Through Hole With .2 Signal Boardlock Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 100 7.9 Tray With .2 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarized
12 1734037-1 Champ 050 series,80pos,Au over PdNi Buy Now Gold Flash No 1.905 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .76 Through Hole With .76 Signal Boardlock Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 80 30 Package With .76 Board Mount PCB Mount Receptacle Matte .0749 Without Socket Polarization
13 1734037-6 Champ 050 series,60pos,Au over PdNi Buy Now Gold Flash No 1.905 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .76 Through Hole With .76 Signal Boardlock Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 60 30 Package With .76 Board Mount PCB Mount Receptacle Matte .0749 Without Socket Polarization
14 1734037-7 Champ 050 series,68pos,Au over PdNi - CC7080-000 - PER-1734037-7 Buy Now PER-1734037-7 CC7080-000 Gold Flash No 1.905 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .76 Through Hole With .76 Signal Boardlock Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 68 30 Package With .76 Board Mount PCB Mount Receptacle Matte .0749 Without Socket Polarization
15 3-5175474-1 CHAMP 050 BTB REC H 20P W/LEG Buy Now Gold No 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .5 Through Hole With .5 Signal Boardlock Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 20 19.7 Tray With .5 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarized
16 3-5175474-3 CHAMP 050 B/B REC H W/LEG 30P Buy Now Gold No 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .5 Through Hole With .5 Signal Retention Leg Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 30 19.7 Tray With .5 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarized
17 3-5175474-5 CHAMP 050 B/B REC H W/LEG 40P Buy Now Gold No 1 .05 UL 94V-0 1.27 Right Angle Board-to-Board .5 Through Hole With .5 Signal Retention Leg Without Right Angle -55 – 85 Printed Circuit Board -67 – 185 40 19.7 Tray With .5 Board Mount PCB Mount Receptacle Nylon - GF Without Socket Polarized
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Contact Mating Area Plating Material
Sealable
Row-to-Row Spacing [MM]
Contact Current Rating (Max) [AMP]
Centerline (Pitch) [INCH]
UL Flammability Rating
Centerline (Pitch) [MM]
PCB Mount Orientation
Connector System
Contact Mating Area Plating Thickness [MICM]
Termination Method to Printed Circuit Board
Mating Alignment
PCB Thickness (Recommended) [INCH]
Circuit Application
PCB Mount Retention Type
PCB Mount Alignment
Board-to-Board Configuration
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Number of Positions
Contact Mating Area Plating Thickness [MICIN]
Packaging Method
PCB Mount Retention
PCB Thickness (Recommended) [INCH]
Connector Mounting Type
Connector Assembly Type
Housing Material
Row-to-Row Spacing [INCH]
Pick and Place Cover
Contact Type
Mating Alignment Type
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page